INA2141 Dual, Low Power, G = 10, 100 Instrumentation Amplifier | TI.com

INA2141 (ACTIVE)

Dual, Low Power, G = 10, 100 Instrumentation Amplifier

Dual, Low Power, G = 10, 100 Instrumentation Amplifier - INA2141
 

Parametrics Compare all products in Instrumentation Amplifiers

 
Number of Channels (#)
Vs (Min) (V)
Vs (Max) (V)
CMRR (Min) (dB)
Input Offset (+/-) (Max) (uV)
Input Offset Drift (+/-) (Max) (uV/C)
Input Bias Current (+/-) (Max) (nA)
Noise at 1kHz (Typ) (nV/rt(Hz))
Iq (Typ) (mA)
Bandwidth at Min Gain (Typ) (MHz)
Gain (Min) (V/V)
Gain (Max) (V/V)
Gain Error (+/-) (Max) (%)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Noise at 0.1 Hz - 10 Hz (Typ) (uVpp)
Gain Non-Linearity (+/-) (Max) (%)
INA2141
2    
4.5    
36    
117    
50    
0.5    
5    
8    
0.75    
1    
10    
100    
0.15    
-40 to 85    
SOIC    
16SOIC: 106 mm2: 10.3 x 10.3(SOIC)    
0.2    
0.002