Datasheet
- Small Size, Low-Power, Unidirectional CURRENT SHUNT MONITOR (Rev. C)
(PDF , 773 KB) 04 Nov 2011 - View All Technical Documents
Device Uses
- NOTEBOOK COMPUTERS
- CELL PHONES
- TELECOM EQUIPMENT
- POWER MANAGEMENT
- BATTERY CHARGERS
All trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA216A4RSWR | ACTIVE | -40 to 125 | 0.65 | 1ku | UQFN (RSW) | 10 | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | INA216A4RSWT | ACTIVE | -40 to 125 | 0.75 | 1ku | UQFN (RSW) | 10 | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | INA216A4YFFR | ACTIVE | -40 to 125 | 0.35 | 1ku | DSBGA (YFF) | 4 | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | INA216A4YFFT | ACTIVE | -40 to 125 | 0.40 | 1ku | DSBGA (YFF) | 4 | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| INA199A1 | Voltage Output, High or Low Side Measurement, Bi-Directional Zero-Drift Series | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| ADS7924 | 12-bit, 4-ch MUX input SAR ADC with Intelligent System Power Control | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | microPower(TM) 12-Bit ADC with I2C Interface |
| ADS8201 | 2.2V to 5.5V, Low-Power, 12-Bit, 100kSPS, 8-Channel DAS with PGA and SPI™ | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Low-Power, 12-Bit, 100kSPS, 8-Channel DAS with PGA and SPI |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 773 | 04 Nov 2011 |
Application Notes (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1310 | 24 May 2004 | 13,342 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| INA216 Evaluation Module | INA216EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



