Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- Zerø-Drift, Bi-Directional CURRENT/POWER MONITOR with I2C™ Interface (Rev. F)
(PDF 1012 KB)
29 Sep 2011
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| INA219AID | ACTIVE | -25 to 85 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock |
|
| INA219AIDCNR | ACTIVE | -25 to 85 | 0.80 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| INA219AIDCNRG4 | ACTIVE | -25 to 85 | 0.80 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| INA219AIDCNT | ACTIVE | -25 to 85 | 0.95 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
| INA219AIDCNTG4 | ACTIVE | -25 to 85 | 0.95 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| INA219AIDR | ACTIVE | -25 to 85 | 0.80 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|
| INA219BID | ACTIVE | -25 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 175 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| INA219BIDCNR | ACTIVE | -25 to 85 | 0.90 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor |
| INA219BIDCNT | ACTIVE | -25 to 85 | 1.05 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|
| INA219BIDR | ACTIVE | -25 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| INA209 | High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | More featured and also includes 3 watchdog limits for underlimit, overlimit, and critical warnings. |
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | Also offers Zero Drift performance, but with voltage output and SC-70 pkg. |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | SOT23, voltage output current shunt monitor. |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1012 | 29 Sep 2011 |
Application Notes (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1310 | 24 May 2004 | 12,138 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 3668 | 14 Feb 2010 | 1,283 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| WMV | 29567 | 10 Nov 2009 | 293 | ||
| ZIP | 122140 | 12 Jan 2009 | 411 | ||
| 32 | 11 Sep 2008 | 699 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| INA219EVM Evaluation Module | INA219EVM | Development Boards/EVMs | |
|
|||
|
|||
Simulation Models
-
IBIS Model
- INA219 IBIS Model
(ZIP 24 KB)
31 Mar 2010 400 views
- INA219 IBIS Model
(ZIP 24 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |
Customer Tags 
Most Popular Tags for INA219:
- battery chargers (1)
- bi-directional (1)
- current sensing (1)
- high accuracy (1)



