Datasheet
- Voltage Output, Unidrectional Measurement Current-Shunt Monitor (Rev. C)
(PDF , 666 KB) 24 May 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | INA271AID | ACTIVE | -40 to 125 | 1.28 | 100u | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA271AIDG4 | ACTIVE | -40 to 125 | 1.28 | 100u | SOIC (D) | 8 | View | 75 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | INA271AIDR | ACTIVE | -40 to 125 | 1.06 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | INA271AIDRG4 | ACTIVE | -40 to 125 | 1.06 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA270 | Voltage Output High-Side Measurement Current-Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | Has gain of 14 V/V instead of 20 V/V. |
| INA193 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | INA19x family does not have filtering provision pins and has gain versions of 20, 50, and 100 V/V. |
| INA206 | Unidirectional Measurement Current-Shunt Monitor with Dual Comparators | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | INA20x family does not have filtering provision pins and has single or dual comparators ingegrated on-chip. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 666 | 24 May 2010 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA271 Generic Spice Model Listing (Rev. A) | Spice Model | ZIP | 37 KB | 29 Sep 2011 | 90 views |
| INA271 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 176 KB | 29 Sep 2011 | 87 views |
| INA271 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 6 KB | 29 Sep 2011 | 191 views |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Constant Input Current 400mA Cap Charger | PMP5585 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 