Datasheet
- High-Accuracy, Wide CM Range, Bi-Dir CURRENT SHUNT MONITOR Zero-Drift Series (Rev. B)
(PDF , 1208 KB) 27 Sep 2012 - View All Technical Documents
Related End Equipment
- Central Body Control Module
- EV HEV Charger: Level 1 & 2
- EV HEV Charger: Level 3
- Motor Control: AC Induction
- Power: Telecom DC/DC Module: Digital
- Solar Micro-Converter/DC-DC Power Optimizer
- Solar Micro-Inverter
- Solar Power Inverters
- Telecom Shelter: Power Distribution Unit (PDU)
- Telecom Tower: Remote Radio Unit (RRU)
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA282AID | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | INA282AIDR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA194 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Alternative to the INA282 |
| INA196 | Voltage Output High-Side Measurement Current Shunt Monitor | High Common Mode Voltage (> = 60V) - High CMV - Analog Voltage Output | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Alternative to the INA282 |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Precision Reference |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1208 | 27 Sep 2012 |
Selection & Solution Guides (2)
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA282 PSpice Model (Rev. A) | PSpice Model | ZIP | 166 KB | 26 Sep 2011 | 349 views |
| INA282 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 144 KB | 04 Jan 2011 | 151 views |
| INA282 TINA-TI Spice Model | TINA-TI Spice Model | TSM | 26 KB | 04 Jan 2011 | 246 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| INA282-286 Evaluation Module | INA282-286EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 