Datasheet
- Micro-Power (50μA), Zerø-Drift, Rail-to-Rail Out Instrumentation Amplifier (Rev. B)
(PDF , 864 KB) 30 Oct 2008 - View All Technical Documents
Related End Equipment
- Automated External Defibrillator
- Blood Gas Analyzer: Portable
- Blood Pressure Monitor
- CPAP Machine
- Dialysis Machine
- ECG Electrocardiogram
- Field Transmitter: Temperature sensor
- Flow Meter
- GPS: Personal Navigation Device
- Infusion Pump
- Medical Meters: Portable
- PLC/DCS I/O Module: Analog Input
- Patient Monitoring
- Programmable Logic Controller
- Smoke Detector
- Ventilator
- Weigh Scale
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA333AIDGKR | ACTIVE | -40 to 125 | 1.80 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | INA333AIDGKRG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | INA333AIDGKT | ACTIVE | -40 to 125 | 2.10 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | INA333AIDGKTG4 | ACTIVE | -40 to 125 | 2.10 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | INA333AIDRGR | ACTIVE | -40 to 125 | 1.80 | 1ku | SON (DRG) | 8 | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | INA333AIDRGT | ACTIVE | -40 to 125 | 2.10 | 1ku | SON (DRG) | 8 | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| INA321 | Micropower single-supply CMOS Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Shutdown, lower input bias current |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Lower noise, higher CMRR, wider supply |
| INA326 | Precision, Low Drift, CMOS Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | CM greater than supply, lower noise |
| INA122 | Single Supply, MicroPower Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | CM to GND, wider supply range |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | Low power, small size Temp Sensor |
| OPA379 | 1.8V, 2.9uA, 90kHz Rail-to-Rail I/O Operational Amplifier | PRECISION AMPLIFIER - LOW POWER | |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Lowest power Zero Drift Op Amp |
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | Zero Drift, High Accuracy current shunt monitor |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 864 | 30 Oct 2008 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3830 | 13 Mar 2012 | 13,361 | ||
| WMV | 32160 | 17 Feb 2010 | 462 | |
| WMV | 11533 | 05 Aug 2008 | 212 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA333 PSpice Model (Rev. D) | PSpice Model | ZIP | 39 KB | 04 Oct 2011 | 330 views |
| INA333 TINA-TI Reference Design (Rev. D) | TINA-TI Reference Design | TSC | 3694 KB | 04 Oct 2011 | 353 views |
| INA333 TINA-TI Spice Model (Rev. C) | TINA-TI Spice Model | ZIP | 12 KB | 04 Oct 2011 | 239 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Calculate Input Common-Mode Range of Instrumentation Amplifiers | INA-CMV-CALC | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Simulators |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



