Datasheet
- Micro-Power (50μA), Zerø-Drift, Rail-to-Rail Out Instrumentation Amplifier (Rev. B)
(PDF , 854 KB) 30 Oct 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | INA333AIDGKR | ACTIVE | -40 to 125 | 1.80 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | INA333AIDGKRG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | INA333AIDGKT | ACTIVE | -40 to 125 | 2.10 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | INA333AIDGKTG4 | ACTIVE | -40 to 125 | 2.10 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | INA333AIDRGR | ACTIVE | -40 to 125 | 1.80 | 1ku | SON (DRG) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | INA333AIDRGT | ACTIVE | -40 to 125 | 2.10 | 1ku | SON (DRG) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| INA321 | Micropower single-supply CMOS Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Shutdown, lower input bias current |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Lower noise, higher CMRR, wider supply |
| INA326 | Precision, Low Drift, CMOS Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | CM greater than supply, lower noise |
| INA122 | Single Supply, MicroPower Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | CM to GND, wider supply range |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | Local Temperature Sensors - Digital Output | Low power, small size Temp Sensor |
| OPA379 | 1.8V, 2.9uA, 90kHz Rail-to-Rail I/O Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | |
| OPA333 | 1.8V, 17µA, microPower, Precision, Zero Drift CMOS Op Amp | OPERATIONAL AMPLIFIER - ZERO DRIFT PRECISION AMPLIFIER | Lowest power Zero Drift Op Amp |
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | Standard Common Mode Voltage (< 60V) - Standard CMV - Analog Voltage Output | Zero Drift, High Accuracy current shunt monitor |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS1274 | Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 854 | 30 Oct 2008 |
Selection & Solution Guides (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4838 | 02 May 2013 | 5,683 | ||
| 4801 | 10 Apr 2013 | 5,683 | ||
| 3594 | 10 Apr 2013 | 5,023 | ||
| 4967 | 23 Jan 2013 | 12,512 | ||
| 3032 | 30 Apr 2012 | 4,152 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 32160 | 17 Feb 2010 | 460 | |
| WMV | 11533 | 05 Aug 2008 | 131 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| INA333 PSpice Model (Rev. D) | PSpice Model | ZIP | 39 KB | 04 Oct 2011 | 434 views |
| INA333 TINA-TI Reference Design (Rev. D) | TINA-TI Reference Design | TSC | 3694 KB | 04 Oct 2011 | 362 views |
| INA333 TINA-TI Spice Model (Rev. C) | TINA-TI Spice Model | ZIP | 12 KB | 04 Oct 2011 | 285 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Calculate Input Common-Mode Range of Instrumentation Amplifiers | INA-CMV-CALC | Calculation Tools |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Xilinx Artix 7 FPGA Power Management Reference Design | PMP7977 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 