ISO1050 (ACTIVE)

Isolated 5 V CAN Transceiver

Isolated 5 V CAN Transceiver - ISO1050
Datasheet
 

Description

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO2) insulation barrier that provides galvanic isolation of up to 5000 VRMS for ISO1050DW and 2500 VRMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12-V to 12-V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

Features

  • Meets the Requirements of ISO11898-2
  • 5000-VRMS Isolation (ISO1050DW)
  • 2500-VRMS Isolation (ISO1050DUB)
  • Fail-Safe Outputs
  • Low Loop Delay: 150 ns (Typical), 210 ns (Maximum)
  • 50-kV/µs Typical Transient Immunity
  • Bus-Fault Protection of –27 V to 40 V
  • Driver (TXD) Dominant Time-out Function
  • I/O Voltage Range Supports 3.3-V and 5-V Microprocessors
  • VDE Approval per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1
  • UL 1577 Approved
  • CSA Approved for IEC 60950-1, IEC 61010-1,
    IEC 60601-1 3rd Ed (Medical) and Component Acceptance Notice 5A
  • TUV 5-KVRMS Reinforced Insulation Approval for EN/UL/CSA 60950-1 (ISO1050DW-Only)
  • CQC Reinforced Insulation per GB4843.1-2011 (ISO1050DW-Only)
  • Typical 25-Year Life at Rated Working Voltage (see Application Report SLLA197 and Life Expectancy vs Working Voltage)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Isolated CAN Transceivers

 
Isolation Rating (Vrms)
UL 1577 Isolation Voltage (Double) (Vrms)
DIN V VDE V 0884-10 Transient Overvoltage Rating (Vpk)
Surge Voltage Rating (Vpk)
DIN V VDE V 0884-10 Working Voltage (Vpk)
TUV Isolation Rating (Vrms)
TUV EN 61010-1 Reinforced Working (Vrms)
TUV EN 61010-1 Basic Working (Vrms)
TUV EN 60950-1 Reinforced Working (Vrms)
TUV EN 60950-1 Basic Working (Vrms)
CSA Isolation Rating (Vrms)
CSA 60601-1 Reinforced Working (Vrms)
CSA 60950-1 Basic Working (Vrms)
CSA 60950-1 Reinforced Working (Vrms)
CSA 61010-1 Basic Working (Vrms)
CSA 61010-1 Reinforced Working (Vrms)
Datarate (Mbps)
Fault Protection (V)
Operating Temperature Range (C)
Pin/Package
ISO1050
4.2   
3.5
2.5   
4   
4   
1.2   
5000
2500   
600   
400   
600   
400   
5000
2500   
125   
760
730   
380
148   
600   
300
148   
1   
-27 to 40   
-55 to 105   
16SOIC
8SOP   
View more