ISO122
(ACTIVE) Precision Lowest Cost Isolation Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
ISO122JP ACTIVE -25 to 85 12.35 | 1ku PDIP (NVF) | 8 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
ISO122JPE4 ACTIVE -25 to 85 12.35 | 1ku PDIP (NVF) | 8 View 25 | TUBE 641 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ISO122JU ACTIVE -25 to 85 12.85 | 1ku SOIC (DVA) | 8 View 20 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
ISO122JU/1K ACTIVE -25 to 85 10.85 | 1ku SOIC (DVA) | 8 View 1000 | LARGE T&R 800 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor ISO122JU/1KE4 ACTIVE -25 to 85 10.85 | 1ku SOIC (DVA) | 8 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ISO122JUE4 ACTIVE -25 to 85 12.85 | 1ku SOIC (DVA) | 8 View 20 | TUBE 431 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
ISO122P ACTIVE -25 to 85 15.00 | 1ku PDIP (NVF) | 8 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ISO122PE4 ACTIVE -25 to 85 15.00 | 1ku PDIP (NVF) | 8 View 25 | TUBE 514 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ISO122U ACTIVE -25 to 85 15.50 | 1ku SOIC (DVA) | 8 View 20 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ISO122U/1K ACTIVE -25 to 85 13.50 | 1ku SOIC (DVA) | 8 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor ISO122U/1KE4 ACTIVE -25 to 85 13.50 | 1ku SOIC (DVA) | 8 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
ISO122UE4 ACTIVE -25 to 85 15.50 | 1ku SOIC (DVA) | 8 View 20 | TUBE 64 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER    0.01% Gain error non-linearity compared to 0.02%  
ISO721   Single 100Mbps Digital Isolator   ISOLATOR - Digital Isolator    Digital isolation amplifier instead of analog.  
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED MODULE - 1W & 2W MINIATURE MODULE    
DCH010505D   Miniature, 1W, 3kVDC Isolated DC/DC Converters   ISOLATED MODULE - 1W & 2W MINIATURE MODULE    
SN6501   Transformer Driver for Isolated Power Supplies   CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER    Transformer driver for generating isolated secondary power supply  
INA105   Precision Unity Gain Differential Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER    Isolation amplifiers such as the ISO120 and ISO122 can be easily modified for input side single-supply operation with the addition of an INA105 difference amplifier
See Literature sboa004  
RCV420   Precision 4mA to 20mA Current Loop Receiver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    XTR101 and RCV420 can be used with ISO122 to add isolation to the 4-20mA current loop protecting the system electronics from electrical noise and transient
See Literature sboa017  
XTR101   Precision, Low Drift 4-20mA Two-Wire Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    XTR101 and RCV420 can be used with ISO122 to add isolation to the 4-20mA current loop protecting the system electronics from electrical noise and transient
See Literature sboa017  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 774 27 Sep 2000



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA).
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies.
On-Line Training   On Demand  
Click Here