Datasheet
- Precision Lowest-Cost Isolation Amplifier (Rev. C)
(PDF , 941 KB) 20 Sep 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | ISO124P | ACTIVE | -25 to 85 | 9.55 | 1ku | PDIP (NVF) | 8 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | ISO124U | ACTIVE | -25 to 85 | 10.00 | 1ku | SOIC (DVA) | 8 | View | 20 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | ISO124U/1K | ACTIVE | -25 to 85 | 8.30 | 1ku | SOIC (DVA) | 8 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ISO124U/1KE4 | ACTIVE | -25 to 85 | 8.30 | 1ku | SOIC (DVA) | 8 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ISO124UE4 | ACTIVE | -25 to 85 | 10.00 | 1ku | SOIC (DVA) | 8 | View | 20 | TUBE | 462 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | 0.02% Gain error nonlinearity compared to 0.01%. |
| ISO721 | Single 100Mbps Digital Isolator | ISOLATOR - Digital Isolator | Digital isolation amplfier instead of analog. |
| DCP010505B | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED MODULE - 1W & 2W MINIATURE MODULE | |
| DCH010505S | Miniature, 1W, 3kVDC Isolated DC/DC Converters | ISOLATED MODULE - 1W & 2W MINIATURE MODULE | |
| SN6501 | Transformer Driver for Isolated Power Supplies | CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER | Transformer driver for generating isolated secondary power supply |
| INA105 | Precision Unity Gain Differential Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER |
INA105 can be used with the ISO124 in Battery Monitor System See Literature sbos074c |
| ISO150 | Dual, Isolated, Bi-Directional Digital Coupler | ISOLATOR - Digital Isolator |
ISO150 can be used with the ISO124 in Programmable-Gain Isolation Channel with Gains See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
| MPY634 | Wide Bandwidth Precision Analog Multiplier | SPECIAL FUNCTION AMPLIFIER - MULTIPLIER |
MPY634 can be used with the ISO124 in wide Bandwidth Precision Analog Multiplier See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
| OPA237 | Single-Supply Operational Amplifiers MicroAmplifier(TM) Series | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER |
OPA237 can be used with the ISO124 in Optional π Filter to Minimize Power-Supply Feedthrough Noise See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING |
RCV420 can be used with the ISO124 in Isolated 4-20mA Instrument Loop. See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE |
Battery Monitor for a 600V Battery Power System See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING |
XTR105 can be used with the ISO124 in Isolated 4-20mA Instrument Loop. See Literature sbos074c Precision Lowest-Cost Isolation amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 941 | 20 Sep 2005 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 80 | 28 Oct 2009 | 3,626 | |||
| 1310 | 24 May 2004 | 11,325 | |||
| 186 | 27 Sep 2000 | 307 | |||
| 101 | 27 Sep 2000 | 380 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
What is SuPA?
This presentation provides an overview of Supply for Power Amplifier (SuPA). |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |
|
Engineer It - How to understand ripples in RF devices performance
Ripples arise while characterizing devices at RF and microwave frequencies. |
On-Line Training | On Demand |

Cart 