Datasheet
- Dual, Isolated, Bi-Directional Digital Coupler (Rev. D)
(PDF , 402 KB) 06 Aug 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | ISO150AP | | ISO150AU | (NVG) | 12 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | ISO150AU | ACTIVE | -40 to 85 | 9.70 | 1ku | SOP (DVB) | 12 | View | 20 | >5K | 1k quantity lead time: In stock | Not Available | Not Available | ISO150AU-1 | | SOIC (DVA) | 8 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ISO150AU/1K | ACTIVE | 8.10 | 1ku | SOP (DVB) | 12 | View | 1000 | 229 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ISO150AU/1KG4 | ACTIVE | 8.10 | 1ku | SOP (DVB) | 12 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | ISO150AUE4 | ACTIVE | -40 to 85 | 9.70 | 1ku | SOP (DVB) | 12 | View | 20 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | ISO150AUG4 | ACTIVE | -40 to 85 | 9.70 | 1ku | SOP (DVB) | 12 | View | 20 | 164 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| DCP010505B | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTER - 1 W AND 2 W MINIATURE | |
| DCH010505D | Miniature, 1W, 3kVDC Isolated DC/DC Converters | ISOLATED DC/DC CONVERTER - 1 W AND 2 W MINIATURE | |
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE - ISOLATOR | |
| ISO721M | Single 150Mbps Digital Isolator | INTERFACE - ISOLATOR | |
| ISO722 | Single 100Mbps Digital Isolator with Enable | INTERFACE - ISOLATOR | |
| ISO722M | Single 150Mbps Digital Isolator with Enable | INTERFACE - ISOLATOR |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 402 | 06 Aug 2008 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 80 | 28 Oct 2009 | 3,144 | |||
| 1310 | 24 May 2004 | 13,560 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Digital Signal Isolation Techniques
This session will cover the basics of isolation, digital isolation techniques and their comparison. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



