Datasheet
- ISOLATED 3.3-V HALF & FULL DUPLEX RS-485 TRANSCEIVERS (Rev. F)
(PDF , 1074 KB) 10 Jan 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ISO35DW | ACTIVE | -40 to 85 | 3.60 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | ISO35DWG4 | ACTIVE | -40 to 85 | 3.60 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 233 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | ISO35DWR | ACTIVE | -40 to 85 | 3.00 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | ISO35DWRG4 | ACTIVE | -40 to 85 | 3.00 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ISO35MDW | ACTIVE | -55 to 125 | 4.30 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | 315 | Typical lead time for 1k quantity: 4 to 8 weeks | | ISO35MDWR | ACTIVE | -55 to 125 | 3.70 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | 623 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| SN6501 | Transformer Driver for Isolated Power Supplies | CONVERTER (INTEGRATED SWITCH) - ISOLATED DC/DC CONVERTER | Transformer driver for generating isolated secondary power supply |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1074 | 10 Jan 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 80 | 28 Oct 2009 | 3,626 | |||
| 1310 | 24 May 2004 | 11,325 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 2416 | 31 Jul 2012 | 9,299 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 831 | 30 Sep 2013 | 1,182 | ||
| 29 | 25 Sep 2013 | 1,062 | ||
| 599 | 02 Oct 2012 | 1,052 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ISO35 IBIS Model | IBIS Model | (Multiple Files) | 14 Jul 2008 | 60 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ISO485EVM Evaluation Module | ISO485EVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Digital Signal Isolation Techniques
This session will cover the basics of isolation, digital isolation techniques and their comparison. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Webinar: Write your own Bluetooth Smart sensor app in an hour
Bluetooth Smart can power "appcessories" to the Internet of Things. Learn how to create Bluetooth Smart apps in under an hour. |
Webcasts | Fri, 01 Nov 2013 - Wed, 05 Jul 2023 |
|
What is Thunderbolt? and How Power Delivery and Control System is Defined
This presentation provides an overview of Thunderbolt. |
On-Line Training | On Demand |
|
Factory Automation Overview
In this webinar we present an overview of solutions addressing the industrial market including the PHYTER line. |
On-Line Training | On Demand |

Cart 