Datasheet
- 3.3 V / 5 V High-Speed Digital Isolators (Rev. J)
(PDF , 844 KB) 16 Jul 2010 - View All Technical Documents
Related End Equipment
- CPAP Machine
- E-Bike
- Flow Meter
- HVAC - Heating, Ventilating, and Air Conditioning
- Hydraulic Valve
- Isolated Thermocouple
- Machine Vision: Frame Grabber
- Microwave Oven
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: High-Voltage
- Motor Control: Low-Voltage
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- Power: Telecom DC/DC Module: Analog
- Power: Telecom/Server AC/DC Supply: Dual Controller: Analog
- Power: Telecom/Server AC/DC Supply: Dual Controller: Digital
- Power: Telecom/Server AC/DC Supply: Single Controller: Analog
- Power: Telecom/Server AC/DC Supply: Single Controller: Digital
- Refrigerator
- Washing Machine: High-End
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | ISO721D | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | 518 | For lead times contact TI Authorized Distributor or local TI sales office | | ISO721DG4 | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ISO721DR | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | ISO721DRG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | ISO721DUB | ACTIVE | -40 to 125 | 1.70 | 1ku | SOP (DUB) | 8 | 50 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | ISO721DUBR | ACTIVE | -40 to 125 | 1.45 | 1ku | SOP (DUB) | 8 | 350 | 350 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| DCP010505B | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTER - 1 W AND 2 W MINIATURE | |
| DCH010505D | Miniature, 1W, 3kVDC Isolated DC/DC Converters | ISOLATED DC/DC CONVERTER - 1 W AND 2 W MINIATURE | |
| ISO150 | Dual, Isolated, Bi-Directional Digital Coupler | INTERFACE - ISOLATOR |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 844 | 16 Jul 2010 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 80 | 28 Oct 2009 | 3,144 | |||
| 443 | 19 Dec 2008 | 2,703 | |||
| 651 | 22 Feb 2006 | 929 | |||
| 218 | 17 Jan 2006 | 1,044 | |||
| 385 | 11 Jan 2006 | 408 | |||
| 1310 | 24 May 2004 | 13,560 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 40 | 08 May 2012 | 340 | ||
| 558 | 08 May 2012 | 339 | ||
| 5089 | 12 Jan 2012 | 417 |
Tools & Software
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ISO721_53 IBIS Model | IBIS Model | (Multiple Files) | 18 Jan 2006 | 147 views | |
| ISO721_35 IBIS Model | IBIS Model | (Multiple Files) | 18 Jan 2006 | 118 views | |
| ISO721_5 IBIS Model | IBIS Model | (Multiple Files) | 18 Jan 2006 | 128 views | |
| ISO721_3 IBIS Model | IBIS Model | (Multiple Files) | 18 Jan 2006 | 114 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| ISO72x Evaluation Module | ISO72XEVM | Development Boards/EVMs |
Reference Designs (2)
| Description | Part# | Company |
|---|---|---|
| 36Vdc-75Vdc Input, 6V @ 20A Output, Active Clamp Forward | PMP4123 | Texas Instruments |
| Isolated full bridge controller 48V to 14V @20A | PMP5410 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Digital Signal Isolation Techniques
This session will cover the basics of isolation, digital isolation techniques and their comparison. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



