Automotive, High Speed, Robust EMC Reinforced Single-Channel Digital Isolator

Automotive, High Speed, Robust EMC Reinforced Single-Channel Digital Isolator - ISO7710-Q1


The ISO7710-Q1 device is a high-performance, single-channel digital isolator with 5000 VRMS (DW package) and 3000 VRMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO7710-Q1 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. In the event of input power or signal loss, default output is high for a device without suffix F and low for a device with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, the device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7710-Q1 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7710-Q1 device is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.


  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level Translation
  • Default Output High and Low Options
  • Low Power Consumption, Typical 1.7 mA at
    1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • Wide-SOIC (DW-16) and Narrow-SOIC (D-8) Package Options
  • Safety and Regulatory Approvals:
    • VDE Reinforced Insulation per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12
    • UL 1577 Component Recognition Program
    • CSA Component Acceptance Notice
      5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • VDE, UL, CSA, and TUV Certifications for DW-16 Package Complete; All Other Certifications Planned

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital Isolators

Integrated Isolated Power
Number of Channels (#)
Forward/Reverse Channels
Isolation Rating (Vrms)
Surge Voltage Rating (Vpk)
Data Rate (Max) (Mbps)
Propagation Delay (Typ) (ns)
Default Output
VCC (Min) (V)
VCC (Max) (V)
Operating Temperature Range (C)
ISO7710-Q1 ISO7710F-Q1 ISO7720-Q1 ISO7721-Q1 ISO7730-Q1
No    No    No    No    No   
1    1    2    2    3   
1/0    1/0    2/0    1/1    3/0   
5000    5000    5000    5000    5000   
8000    8000    8000    8000    8000   
100    100    100    100    100   
10.7    10.7    10.7    10.7    10.7   
High    Low    High    High    High   
2.25    2.25    2.25    2.25    2.25   
5    5    5.5    5.5    5.5   
Automotive    Automotive    Automotive    Automotive    Automotive   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   

Other qualified versions of ISO7710-Q1

Version Part Number Definition
Catalog ISO7710 TI's standard catalog product