Automotive, High Speed, Robust EMC Quad-Channel Digital Isolators

Automotive, High Speed, Robust EMC Quad-Channel Digital Isolators - ISO7742-Q1


The ISO774x-Q1 devices are high-performance, quad-channel digital isolators with 5000 VRMS (DW package) and 2500 VRMS (DBQ package) isolation ratings per UL 1577. This family of devices has reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO774x-Q1 devices provide high
electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption. The ISO7740-Q1 device has all four channels in the same direction, the ISO7741-Q1 device has three forward and one reverse-direction channels, and the ISO7742-Q1 device has two forward and two reverse-direction channels. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO774x-Q1 devices have been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO774x-Q1 devices are available in 16-pin SOIC and QSOP packages.


  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Low Power Consumption, Typical 1.5 mA per Channel at 1 Mbps
  • Low Propagation Delay: 10.7 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) Package Options
  • Safety-Related Certifications:
    • DIN V VDE V 0884-10 (VDE V 0884-10):
    • UL 1577 Component Recognition Program
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • Certifications for DW Package Complete; All Other Certifications are Planned

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital Isolators

Integrated Isolated Power
Number of Channels (#)
Forward/Reverse Channels
Isolation Rating (Vrms)
Surge Voltage Rating (Vpk)
Data Rate (Max) (Mbps)
Propagation Delay (Typ) (ns)
Default Output
VCC (Min) (V)
VCC (Max) (V)
Operating Temperature Range (C)
ISO7742-Q1 ISO7742F-Q1
No    No   
4    4   
2/2    2/2   
5000    5000   
8000    8000   
100    100   
10.7    10.7   
High    Low   
2.25    2.25   
5.5    5.5   
Automotive    Automotive   
-40 to 125    -40 to 125   

Other qualified versions of ISO7742-Q1

Version Part Number Definition
Catalog ISO7742 TI's standard catalog product