Datasheet
- LM10504 Triple Buck + LDO Power Management Unit (Rev. E)
(PDF , 1072 KB) 22 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM10504TME/NOPB | ACTIVE | -30 to 85 | 1.20 | 1ku | DSBGA (YFR) | 34 | View | 250 | LARGE T&R | 157 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM10504TMX/NOPB | ACTIVE | -30 to 85 | 1.20 | 1ku | DSBGA (YFR) | 34 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM10503 | Triple Buck Convertor Energy Management Unit | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | For Higher Current Enterprise Applications. |
| LM10506 | Triple Buck + LDO Power Management Unit | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | For Lower Current Consumer, Ultra-portable Designs. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1072 | 22 Mar 2013 |
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM10504 TINA-TI Load Transient Reference Design | TINA-TI Reference Design | TSC | 96 KB | 18 Oct 2012 | 78 views |
| LM10504 TINA-TI PFM Reference Design | TINA-TI Reference Design | TSC | 103 KB | 18 Oct 2012 | 73 views |
| LM10504 TINA-TI Line Transient Reference Design | TINA-TI Reference Design | TSC | 94 KB | 18 Oct 2012 | 52 views |
| LM10504 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 27 KB | 18 Oct 2012 | 150 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LM10504 Evaluation Board | LM10504EVAL | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 