Browse by category
Select by parametric specification
High-speed comparators (tPD <100 ns)
Our lightning-fast comparators provide a performance advantage with optimized power and response times as low as 210 ps
Low-power comparators (IQ/ch < 10 µA)
Power-efficient comparators with quiescent current as low as 75 nA for extending battery life
High-voltage comparators (VCC >12 V)
Robust, high-voltage and fast-response-time comparators from 0.9 V to 40 V
Small-size comparators
High-performance comparators in packages as small as 0.7mm x 0.7mm
Automotive comparators
AEC-Q100 Grade 0 and Grade 1 qualified comparators with robust 2-kV ESD
Standard comparators
Standard comparators from the industry’s largest and highest-quality comparator portfolio
New products
Automotive, dual 225-ps high-speed comparator with LVDS outputs
Approx. price (USD) 1ku | 4.95
Low-voltage single comparator with open-drain output and alternate pinout
Approx. price (USD) 1ku | 0.118
Automotive low-voltage single comparator with open-drain output and alternate pinout
Approx. price (USD) 1ku | 0.139
Automotive, quad, micropower high-voltage open-drain comparator
Approx. price (USD) 1ku | 0.69
Automotive, quad, micropower high-voltage push-pull comparator
Approx. price (USD) 1ku | 0.69