LM224A

ACTIVE

Quad, 30-V, 1.2-MHz, 3-mV offset voltage operational amplifier with -25°C to 85°C operation

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM324B ACTIVE Quad, 36-V, 1.2-MHz 3-mV offset voltage operational amplifier Wider supply range (3 V to 36 V), lower power (0.175 mA), wider temp range (-40 to 85)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Catalog Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 80000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.04 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Catalog Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 80000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.04 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • New LM324B and LM2902B
  • B versions are drop-in replacements for all versions of LM224, LM324, and LM2902
  • Improved specifications of B version
    • Supply range: 3V to 36V (B, BA versions)
    • Low input offset voltage: ±2mV (BA version) / 3mV (B version)
    • ESD rating: 2kV (HBM), 1.5kV (CDM)
    • EMI rejection: integrated RF and EMI filter
    • Low input bias current: 50nA maximum (across –40°C to 125°C)
  • Common-mode input voltage range includes V–
  • Input voltage differential can be driven up to supply voltage
  • For dual B versions, see LM358B and LM2904B
  • New LM324B and LM2902B
  • B versions are drop-in replacements for all versions of LM224, LM324, and LM2902
  • Improved specifications of B version
    • Supply range: 3V to 36V (B, BA versions)
    • Low input offset voltage: ±2mV (BA version) / 3mV (B version)
    • ESD rating: 2kV (HBM), 1.5kV (CDM)
    • EMI rejection: integrated RF and EMI filter
    • Low input bias current: 50nA maximum (across –40°C to 125°C)
  • Common-mode input voltage range includes V–
  • Input voltage differential can be driven up to supply voltage
  • For dual B versions, see LM358B and LM2904B

The LM324B and LM2902B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM324 and LM2902, which include four high-voltage (36V) op amps. These devices provide outstanding value for cost-sensitive applications,

with features including low offset (600µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM324B and LM2902B are unity-gain stable and achieve a low offset voltage maximum of 3mV (2mV maximum for LM324BA and LM2902BA) and quiescent current of 240µA per amplifier (typical). High ESD (2kV HBM and 1.5kV CDM) and integrated EMI and RF filters enable the LM324B and LM2902B devices to be used in the most rugged, environmentally challenging applications.

The LM324B and LM2902B can drop-in replace all versions of the LM224, LM324, and LM2902 devices.

The LM324B and LM2902B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM324 and LM2902, which include four high-voltage (36V) op amps. These devices provide outstanding value for cost-sensitive applications,

with features including low offset (600µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM324B and LM2902B are unity-gain stable and achieve a low offset voltage maximum of 3mV (2mV maximum for LM324BA and LM2902BA) and quiescent current of 240µA per amplifier (typical). High ESD (2kV HBM and 1.5kV CDM) and integrated EMI and RF filters enable the LM324B and LM2902B devices to be used in the most rugged, environmentally challenging applications.

The LM324B and LM2902B can drop-in replace all versions of the LM224, LM324, and LM2902 devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMx24, LMx24x, LMx24xx, LM2902, LM2902x, LM2902xx, LM2902xxx Quadruple Operational Amplifiers datasheet (Rev. AC) PDF | HTML 05 Mar 2024
Application note Application Design Guidelines for LM324 and LM358 Devices (Rev. B) PDF | HTML 19 Jul 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMx24B_LM2902B PSPICE Model

SGLM038.ZIP (3 KB) - PSpice Model
Simulation model

LMx24B_LM2902B TINA-TI Macro

SGLM039.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos