Datasheet
- LM22671/71Q 42V, 500mA SIMPLE SWITCHER, Step-Down Voltage Regulator w/Features (Rev. M)
(PDF , 1307 KB) 03 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM22671QMR-5.0/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | 265 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM22671QMR-ADJ/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | 607 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LM22671QMRE-5.0/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LM22671QMRE-ADJ/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM22671QMRX-5.0/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM22671QMRX-ADJ/NOPB | ACTIVE | -40 to 125 | 1.45 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM22670 | 3A SIMPLE SWITCHER, Step-Down Voltage Regulator with Synchronization or Adjustable Switching Freq | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 3A, Features Adjustable Switching Frequency Or Frequency Sync Up To 1MHz And Precision Enable |
| LM22670-Q1 | 3A SIMPLE SWITCHER, Step-Down Voltage Regulator with Synchronization or Adjustable Switching Freq | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 3A, Features Adjustable Switching Frequency Or Frequency Sync Up To 1MHz And Precision Enable |
| LM22672 | 1A SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 1A Version |
| LM22672-Q1 | 1A SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 1A Version |
| LM22673 | 3A SIMPLE SWITCHER®, Step-Down Voltage Reg. with Adjustable Soft-Start and Current Limit | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 3A, Features Adjustable Soft-Start And Adjustable Current Limit |
| LM22671 | 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| LM22674 | 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Precision Enable | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Features Precision Enable Only |
| LM22674-Q1 | 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Precision Enable | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Features Precision Enable Only |
| LM22677 | 5A SIMPLE SWITCHER®, Step-Down Voltage Reg. with Synchronization or Adjustable Switching Frequency | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 5A, Features Adjustable Switching Frequency Or Frequency Sync Up To 1MHz And Precision Enable |
| LM22677-Q1 | 5A SIMPLE SWITCHER, Step-Down Voltage Reg. with Synchronization or Adjustable Switching Frequency | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 5A, Features Adjustable Switching Frequency Or Frequency Sync Up To 1MHz And Precision Enable |
| LM22679 | 5A SIMPLE SWITCHER, Step-Down Voltage Regulator with Adjustable Soft-Start & Current Limit | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 5A, Features Adjustable Soft-Start And Adjustable Current Limit |
| LM22680 | 2A SIMPLE SWITCHER, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2A Version |
| LM22680-Q1 | 2A SIMPLE SWITCHER, Step-Down Voltage Regulator with Features | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2A Version |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1307 | 03 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 72 | 23 Apr 2013 | 1,508 | |||
| 2698 | 23 Apr 2013 | 2,072 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1595 | 14 Mar 2012 | 2,494 | ||
| 184 | 22 Feb 2012 | 2,244 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM22671-Q1-ADJ PSpice Transient Model | PSpice Model | ZIP | 101 KB | 04 Mar 2013 | 340 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LM22671 0.5A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM | LM22671EVAL | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM2267x, LM22680 Quick Start Simple Switcher Component Calculator | LM2267X-22680DESIGN-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 