Datasheet
- LM25011/11Q/11A/11AQ 42V, 2A Constant On-Time Switching Reg w/Adj Current Limit (Rev. G)
(PDF , 1125 KB) 20 Feb 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LM25011AMY | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM25011AMYE | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LM25011AMYX | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM25011MY/NOPB | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM25011MYX/NOPB | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM5005 | High Voltage 2.5 Amp Buck Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2.5A, 7-75V Step-down Regulator |
| LM25011-Q1 | 42V, 2A Constant On-Time Switching Regulator with Adjustable Current Limit | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1125 | 20 Feb 2013 |
Selection & Solution Guides (3)
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM25011 PSpice Transient Model | PSpice Model | ZIP | 90 KB | 25 Jan 2013 | 430 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the LM25011 | LM25011MY-EVAL | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM25011 Quick Start Calculator | LM25011QUICK-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Non sync buck controller with 6 to 20V input and 3.3V @ 1A output | PMP7758 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 