LM258-N

ACTIVE

Dual, 32-V, 700-kHz operational amplifier with -25°C to 85°C operation

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.25 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Military Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.25 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Military Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 150000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.03 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available in 8-bump DSBGA chip-sized package (see AN-1112, SNVA009)
  • Internally frequency compensated for unity gain
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1 MHz (temperature compensated)
  • Wide power supply range:
    • Single supply: 3 V to 32 V
    • Or dual supplies: ±1.5 V to ±16 V
  • Very low supply current drain (500 µA) essentially independent of supply voltage
  • Low input offset voltage: 2 mV
  • Input common-mode voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing
  • Unique characteristics:
    • In the Linear Mode the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage
    • The unity gain cross frequency is temperature compensated
    • The input bias current is also temperature compensated
  • Advantages:
    • Two internally compensated op amps
    • Eliminates need for dual supplies
    • Allows direct sensing near GND and VOUT also goes to GND
    • Compatible with all forms of logic
    • Power drain suitable for battery operation
  • Available in 8-bump DSBGA chip-sized package (see AN-1112, SNVA009)
  • Internally frequency compensated for unity gain
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1 MHz (temperature compensated)
  • Wide power supply range:
    • Single supply: 3 V to 32 V
    • Or dual supplies: ±1.5 V to ±16 V
  • Very low supply current drain (500 µA) essentially independent of supply voltage
  • Low input offset voltage: 2 mV
  • Input common-mode voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing
  • Unique characteristics:
    • In the Linear Mode the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage
    • The unity gain cross frequency is temperature compensated
    • The input bias current is also temperature compensated
  • Advantages:
    • Two internally compensated op amps
    • Eliminates need for dual supplies
    • Allows direct sensing near GND and VOUT also goes to GND
    • Compatible with all forms of logic
    • Power drain suitable for battery operation

The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard 3.3-V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15-V power supplies.

The LM358 and LM2904 are available in a chip-sized package (8-bump DSBGA) using TI’s DSBGA package technology.

The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard 3.3-V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15-V power supplies.

The LM358 and LM2904 are available in a chip-sized package (8-bump DSBGA) using TI’s DSBGA package technology.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMx58-N Low-Power, Dual-Operational Amplifiers datasheet (Rev. J) PDF | HTML 14 Mar 2022
Application note Application Design Guidelines for LM324 and LM358 Devices (Rev. B) PDF | HTML 19 Jul 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-116 Use the LM158/LM258/LM358 Dual, Single Supply Op Amp (Rev. B) 23 Apr 2013
More literature Die D/S LM258 MDC Low Power Dual Op Amp 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMx58_LM2904 PSpice Model (Rev. C)

SNOM268C.ZIP (23 KB) - PSpice Model
Simulation model

LMx58_LM2904 Reference Design

SNOM671.ZIP (22 KB) - TINA-TI Reference Design
Simulation model

LMx58_LM2904 TINA-TI Macro

SNOM670.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TO-CAN (LMC) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos