LM2623-Q1 Gated-Oscillator-Based Automotive DC-DC Boost Converter | TI.com

LM2623-Q1 (ACTIVE)

Gated-Oscillator-Based Automotive DC-DC Boost Converter

 

Description

The LM2623-Q1 is a high-efficiency, general-purpose, step-up DC-DC switching regulator for automotive systems. The device accepts an input voltage between 0.9 V and 14 V and converts it into a regulated output voltage between 1.24 V and 14 V.

In order to adapt to a number of applications, the LM2623-Q1 allows the designer to program the output voltage, the operating frequency (300 kHz to 2 MHz), and duty cycle (17% to 90%) to optimize performance. The selected values can be fixed or can vary with input voltage or input-to-output voltage ratio. The LM2623-Q1 uses a very simple, on/off regulation mode to produce good efficiency and stable operation over a wide operating range. The device normally regulates by skipping switching cycles when it reaches the regulation limit (pulse frequency modulation (PFM)).

Refer to Non-Linear Effect and Choosing the Correct C3 Capacitor to resolve any design challenges before board design is finalized.

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Good Efficiency Over a Very Wide Load Range
  • Very Low Output Voltage Ripple
  • Up to 2-MHz Switching Frequency
  • 0.9-V to 14-V Operating Voltage
  • 1.1-V Start-Up Voltage
  • 1.24-V to 14-V Adjustable Output Voltage
  • 0.17-Ω Internal MOSFET
  • Up to 90% Regulator Efficiency
  • 80-µA Typical Operating Current (Into VDD Pin of Supply)
  • Low Shutdown Current (IQ < 2.5 µA)
  • 4-mm × 4-mm Thermally Enhanced WSON Package Option

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Boost converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Type
Rating
Package Group
LM2623-Q1 LM2735-Q1 TPS61085-Q1 TPS61087-Q1 TPS61088-Q1 TPS61093-Q1 TPS61175-Q1
1     2.7     2.3     2.5     2.7     1.6     2.9    
14     5.5     6     6     12     6     18    
1.24     3     2.8     3     4.5     1.7     2.9    
14     24     18.5     18.5     12.6     17     38    
2.85     2.25     2.6     4     11.4     1.1     3.8    
1     1     1     1     1     1     1    
300     520     480     900     200     1200     160    
2000     1600     1500     1500     2200     1200     2640    
0.11     7     0.07     0.075     0.11     0.9     3    
Enable     Enable     Enable
Light Load Efficiency    
Enable
Power Good    
Adjustable Current Limit
Enable
Light Load Efficiency
Synchronous Rectification    
Enable
Output Discharge    
Enable
Frequency Synchronization
Light Load Efficiency    
90     99     89     90     90     93     93    
-40 to 125     -40 to 125     -40 to 105     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Converter     Converter     Converter     Converter     Converter     Converter     Converter    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
WSON | 14     SOT-23 | 5
WSON | 6    
VSSOP | 8     VSON | 10     VQFN | 20     SON | 10     HTSSOP | 14