LM26LV (ACTIVE)

1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points

 

Description

The LM26LV and LM26LV-Q1 are low-voltage, precision, dual-output, low-power temperature switches and temperature sensors. The temperature trip point (TTRIP) can be preset at the factory to any temperature in the range of 0°C to 150°C in 1°C increments. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the LM26LV or LM26LV-Q1 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP – THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient (NTC).

Driving the TRIP_TEST input high causes the digital outputs to be asserted for in-situ verification and causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The LM26LV’s and LM26LV-Q1’s low minimum supply voltage makes them ideal for 1.8-V system designs. The wide operating range, low supply current, and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

Features

  • Low 1.6-V Operation
  • Low Quiescent Current
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-Pull and Open-Drain Temperature Switch Outputs
  • Wide Trip Point Range of 0°C to 150°C
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-Circuit Protected
  • Accurate Over –50°C to 150°C Temperature Range
  • Excellent Power Supply Noise Rejection
  • LM26LVQISD-130 and LM26LVQISD-135 are AEC-Q100 Qualified and are Manufactured on an Automotive Grade Flow:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3 A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3

View more

Parametrics Compare all products in Temperature Switches / Thermostats

 
Operating Temperature Range (C)
Accuracy Over Temp Range (Max) (C)
Sensor Gain (mV/Deg C)
SetPoint Value (deg C)
SetPoint Type
Output Type
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Comparator Channels (#)
Features
Rating
Package Group
Package Size: mm2:W x L (PKG)
Interface
LM26LV LM26LV-Q1 LM56 LM57 TMP300 TMP708 TMP709
0 to 150    -40 to 150    -40 to 125    -50 to 150    -40 to 125    -40 to 125    -40 to 125   
2.3    2.3    3    1.5    2    3    3   
-5.1 to -12.8    -5.1 to -12.8    6.2    -5.2 to -12.9    10       
Range (0 to 150)
50, 60, 65, 70
75, 80, 85, 90
95, 100, 105, 110
115, 120, 125, 130
135, 140, 145, 150   
Range (0 to 150)
130, 135   
-40 to 125    -40 to 150    -40 to 125    0 to 125    0 to 125   
Factory Programmed    Factory Programmed    Resistor Programmable    Resistor Programmable    Resistor Programmable    Resistor Programmable    Resistor Programmable   
Open Drain
Push Pull   
Open Drain
Push Pull   
Open Drain    Open Drain
Push Pull   
Open Drain    Open Drain    Open Drain   
1.6    1.6    2.7    2.4    1.8    2.7    2.7   
5.5    5.5    10    5.5    18    5.5    5.5   
8    8    230    24    110    40    40   
1    1    2    1    1    1    1   
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test   
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test   
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch   
Built-in Hysteresis
Hysteresis (5°C or 10°C)
Temperature Sensor and Switch
Trip Test   
Hysteresis (5°C or 10°C)
Pin-Selectable Hysteresis
Temperature Sensor and Switch   
Hysteresis (10°C or 30°C)
Pin-Selectable Hysteresis   
Hysteresis (2°C or 10°C)
Pin-Selectable Hysteresis   
Catalog    Automotive    Catalog    Catalog    Catalog    Catalog    Catalog   
WSON    WSON    SOIC
VSSOP   
TSSOP
WSON   
SC70
SOT-23   
SOT-23    SOT-23   
See datasheet (WSON)    See datasheet (WSON)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
See datasheet (WSON)   
6SC70: 4 mm2: 2.1 x 2(SC70)
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
Analog Output
Switch   
Analog Output
Switch   
Analog Output
Switch   
Analog Output
Switch   
Analog Output
Switch   
Switch    Switch   

Other qualified versions of LM26LV

Version Part Number Definition
Automotive LM26LV-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects