Home Power management DC/DC switching regulators Step-up (boost) regulators Boost converters (integrated switch)

LM27313

ACTIVE

1.6 MHz boost converter with 30V Internal FET switch in SOT-23

Product details

Topology Boost Vin (min) (V) 2.7 Vin (max) (V) 14 Vout (min) (V) 4 Vout (max) (V) 28 Switch current limit (typ) (A) 1.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Iq (typ) (mA) 2.1 Features Enable, Light Load Efficiency, Nonsynchronous rectification Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Catalog Thermal resistance θJA (°C/W) 166.3
Topology Boost Vin (min) (V) 2.7 Vin (max) (V) 14 Vout (min) (V) 4 Vout (max) (V) 28 Switch current limit (typ) (A) 1.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Iq (typ) (mA) 2.1 Features Enable, Light Load Efficiency, Nonsynchronous rectification Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Catalog Thermal resistance θJA (°C/W) 166.3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM27313-Q1 ACTIVE 1.6 MHz boost converter with 30V Internal FET switch in SOT-23, AEC-Q100 qualified 28-V Output voltage boost converter with power diode and isolation switch.
TLV61046A ACTIVE 28-V Output Voltage Boost Converter with Power Diode and Isolation Switch AEC-Q100 qualified for automotive applications.
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 datasheet (Rev. E) PDF | HTML 23 Oct 2014
Application note Extend the Output Voltage Range With a Coupling Inductor 20 Sep 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM27313 Unencrypted PSpice Transient Model

SNVM881.ZIP (2 KB) - PSpice Model
Simulation model

LM27313 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM670A.ZIP (104 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos