Datasheet
- LM27341/2/1Q/2Q 2 MHz 1.5A/2A Wide Input Range Step-Down DC-DC Reg w/ Freq Sync (Rev. E)
(PDF , 1951 KB) 03 Apr 2013 - View All Technical Documents
Design your power supply here
Please visit the WEBENCH® panel to the right and click the Open Design button
Device Uses
- Local 12V to Vcore Step-Down Converters
- Radio Power Supply
- Core Power in HDDs
- Set-Top Boxes
- Automotive
- USB Powered Devices
- DSL Modems
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM27341MY/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 1000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM27341MYX/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 3500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM27341SD/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | WSON (DSC) | 10 | View | 1000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM27341SDX/NOPB | ACTIVE | -40 to 125 | 1.10 | 1ku | WSON (DSC) | 10 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM27342 | 2A - Wide Input Range Buck Regulator with Frequency Synchronization | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2A Version |
| LM27342-Q1 | 2A - Wide Input Range Buck Regulator with Frequency Synchronization | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2A Version |
| LM2738 | 550kHz/1.6MHz 1.5A Step-Down DC-DC Switching Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 1.5A Version, No Frequency Sync |
| LM27341-Q1 | 1.5A - Wide Input Range Buck Regulator with Frequency Synchronization | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1951 | 03 Apr 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 661 | 23 Apr 2013 | 653 | |||
| 9233 | 23 Apr 2013 | 3,184 | |||
| 373 | 23 Apr 2013 | 1,885 | |||
| 558 | 23 Apr 2013 | 2,410 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM27341 PSpice Transient Model | PSpice Model | ZIP | 170 KB | 17 Jan 2013 | 64 views |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 