Not Available
LM2936BM-3.3 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 692 For lead times contact TI Authorized Distributor or local TI sales office
LM2936BM-3.3/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2936BM-5.0 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
LM2936BM-5.0/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936BMX-3.3 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936BMX-3.3/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936BMX-5.0 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936BMX-5.0/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936DT-3.0 ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2936DT-3.0/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936DT-3.3 ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2936DT-3.3/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2936DT-5.0 ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2936DT-5.0/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 75 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936DTX-3.0/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2936DTX-3.3 ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3
2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936DTX-3.3/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936DTX-5.0 ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936DTX-5.0/NOPB ACTIVE -40 to 125 0.70 | 1ku TO-252 (NDP)
| 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2936HVBMA-3.3 ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2936HVBMA-3.3/NOPB ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 >5K 1k quantity lead time: In stock Not Available
LM2936HVBMA-5.0 ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 | TUBE 220 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936HVBMA-5.0/NOPB ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936HVBMAX3.3 ACTIVE
0.70 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936HVBMAX3.3/NOPB ACTIVE
0.70 | 1ku SOIC (D)
| 8 View 2500 >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936HVBMAX5.0 ACTIVE
0.70 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2936HVBMAX5.0/NOPB ACTIVE
0.70 | 1ku SOIC (D)
| 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936HVMA-5.0 ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 | TUBE 578 For lead times contact TI Authorized Distributor or local TI sales office
LM2936HVMA-5.0/NOPB ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 95 >5K 1k quantity lead time: In stock Not Available
LM2936HVMAX-5.0 ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available
LM2936HVMAX-5.0/NOPB ACTIVE -40 to 125 0.70 | 1ku SOIC (D)
| 8 View 2500 >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936M-3.0 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936M-3.0/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2936M-3.3 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2936M-3.3/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available
LM2936M-5.0 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM2936M-5.0/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 95 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MM-3.0 ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2936MM-3.0/NOPB ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock Not Available
LM2936MM-3.3 ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R 291 For lead times contact TI Authorized Distributor or local TI sales office
LM2936MM-3.3/NOPB ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock Not Available
LM2936MM-5.0 ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R 700 For lead times contact TI Authorized Distributor or local TI sales office
LM2936MM-5.0/NOPB ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MMX-3.3 ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MMX-3.3/NOPB ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 3500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MMX-5.0 ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2936MMX-5.0/NOPB ACTIVE -40 to 125 0.62 | 1ku VSSOP (DGK)
| 8 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MP-3.0 ACTIVE
0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R 994 For lead times contact TI Authorized Distributor or local TI sales office
LM2936MP-3.0/NOPB ACTIVE
0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2936MP-3.3 ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R 138 For lead times contact TI Authorized Distributor or local TI sales office
LM2936MP-3.3/NOPB ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2936MP-5.0 ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM2936MP-5.0/NOPB ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MPX-3.0 ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MPX-3.0/NOPB ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MPX-3.3 ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MPX-3.3/NOPB ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MPX-5.0 ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MPX-5.0/NOPB ACTIVE -40 to 125 0.62 | 1ku SOT-223 (DCY)
| 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936MX-3.3 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM2936MX-3.3/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2936MX-5.0 ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available
LM2936MX-5.0/NOPB ACTIVE -40 to 125 0.65 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM2936Z-3.0/NOPB ACTIVE -40 to 125 0.77 | 1ku TO-92 (LP)
| 3 View 1800 >5K 1k quantity lead time: In stock Not Available
LM2936Z-3.3/NOPB ACTIVE -40 to 125 0.77 | 1ku TO-92 (LP)
| 3 View 1800 >5K 1k quantity lead time: In stock Not Available Contact Distributor LM2936Z-5.0/LFT1 ACTIVE
0.77 | 1ku TO-92 (LP)
| 3 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2936Z-5.0/LFT3 ACTIVE
0.77 | 1ku TO-92 (LP)
| 3 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LM2936Z-5.0/LFT4 ACTIVE
0.77 | 1ku TO-92 (LP)
| 3 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM2936Z-5.0/NOPB ACTIVE -40 to 125 0.77 | 1ku TO-92 (LP)
| 3 View 1800 >5K 1k quantity lead time: In stock