Datasheet
- LM3151/52/53 SIMPLE SWITCHER CONTROLLER, High Input Voltage Sync Step-Down (Rev. G)
(PDF , 1066 KB) 04 Mar 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM3151MH-3.3/NOPB | ACTIVE | -40 to 125 | 1.55 | 1ku | HTSSOP (PWP) | 14 | View | 94 | 1K - 5K | 1k quantity lead time: In stock | | LM3151MHE-3.3/NOPB | ACTIVE | -40 to 125 | 1.55 | 1ku | HTSSOP (PWP) | 14 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3151MHX-3.3/NOPB | ACTIVE | -40 to 125 | 1.55 | 1ku | HTSSOP (PWP) | 14 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM3150 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | 12A SIMPLE SWITCHER Controller With Adjustable Output And Frequency |
| LM3152 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | 12A SIMPLE SWITCHER Controller With Fixed 3.3V, 500kHz Output |
| LM3153 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER | 12A SIMPLE SWITCHER Controller With Fixed 3.3V, 750kHz Output |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1066 | 04 Mar 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 178 | 23 Apr 2013 | 612 | |||
| 373 | 23 Apr 2013 | 1,885 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 247 | 01 May 2013 | 1,966 | |||
| 246 | 15 Apr 2011 | 1,966 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 28,454 | ||
| 1188 | 20 Apr 2010 | 1,103 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 992 | 11 Apr 2011 | 1,257 | ||
| 2278 | 14 Sep 2010 | 452 |
Tools & Software
Circuit Design & Simulation
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LM3152 - RD-164 - Demonstration Board | LM3152-3.3DEMO | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM315x Quick Start Simple Switcher Controller Component Calculator | LM315XQUICK-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 