Datasheet
- LM3151/52/53 SIMPLE SWITCHER CONTROLLER, High Input Voltage Sync Step-Down (Rev. G)
(PDF , 416 KB) 04 Mar 2011 - View All Technical Documents
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| LM3150 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 12A SIMPLE SWITCHER Controller With Adjustable Output And Frequency |
| LM3151 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 12A SIMPLE SWITCHER Controller With Fixed 3.3V, 250kHz Output |
| LM3152 | SIMPLE SWITCHER® CONTROLLER, 42V Synchronous Step-Down | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 12A SIMPLE SWITCHER Controller With Fixed 3.3V, 500kHz Output |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 416 | 04 Mar 2011 |
Application Notes (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 621 | 15 Apr 2011 | 1,295 | ||
| 608 | 27 Sep 2006 | 903 | ||
| 260 | 01 May 2004 | 3,425 |
Tools & Software
Circuit Design & Simulation
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| LM315x Quick Start Simple Switcher Controller Component Calculator | LM315XQUICK-CALC | Calculation Utilities |
Sample & Buy
See the ordering information for pricing, availability, samples, or purchase options.
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



