3/4 Pin 1.5A Adjustable Positive Voltage Regulator - LM317

LM317 (ACTIVE)

3/4 Pin 1.5A Adjustable Positive Voltage Regulator

 

Recommended alternative parts

  • UA7805  -  UA780x offers only fixed voltage options and does not have the same specification as the LM317.
  • TLV1117  -  Single output LDO, 800mA internal current limit thermal overload protection

Description

The LM317 device is an adjustable three-terminal positive-voltage regulator capable of supplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overload protection, and safe operating area protection. Overload protection remains functional even if the ADJUST terminal is disconnected.

Features

  • Output Voltage Range Adjustable From 1.25 V to 37 V
  • Output Current Greater Than 1.5 A
  • Internal Short-Circuit Current Limiting
  • Thermal Overload Protection
  • Output Safe-Area Compensation

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Pin/Package
Operating Temperature Range (C)
LM317
1.5   
Adjustable Output
Programmable Output   
3   
40   
N/A   
1.25   
37   
3.5   
2000   
4   
1110   
38   
Non-Ceramic   
Catalog   
2PFM
3DDPAK/TO-263
3TO-220
4SOT-223   
0 to 125   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer LM317

  Min   Max Range
Vin  V 4.2 to 40.0V
Vout  V 1.3 to 37.0V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design