LM317L
(ACTIVE) 3/8 Pin 100mA Adjustable Positive Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3/8 Pin 100mA Adjustable Positive Regulator - LM317L

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM317LCD ACTIVE 0 to 125 0.17 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM317LCDE4 ACTIVE 0 to 125 0.17 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM317LCDG4 ACTIVE 0 to 125 0.17 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
LM317LCDR ACTIVE 0 to 125 0.14 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM317LCDRE4 ACTIVE 0 to 125 0.14 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
LM317LCDRG4 ACTIVE 0 to 125 0.14 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM317LCLP ACTIVE 0 to 125 0.17 | 1ku TO-92 (LP) | 3 View 1000 | BULK >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM317LCLPE3 ACTIVE 0 to 125 0.17 | 1ku TO-92 (LP) | 3 View 1000 | BULK No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
LM317LCLPR ACTIVE 0 to 125 0.14 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM317LCLPRE3 ACTIVE 0 to 125 0.14 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM317LCPK ACTIVE 0 to 125 0.32 | 1ku SOT-89 (PK) | 3 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM317LCPKG3 ACTIVE 0 to 125 0.32 | 1ku SOT-89 (PK) | 3 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM317LCPW ACTIVE 0 to 125 0.17 | 1ku TSSOP (PW) | 8 View 150 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM317LCPWE4 ACTIVE 0 to 125 0.17 | 1ku TSSOP (PW) | 8 View 150 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor LM317LCPWG4 ACTIVE 0 to 125 0.17 | 1ku TSSOP (PW) | 8 View 150 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
LM317LCPWR ACTIVE 0 to 125 0.14 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM317LCPWRE4 ACTIVE 0 to 125 0.14 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor LM317LCPWRG4 ACTIVE 0 to 125 0.14 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM317LID ACTIVE -40 to 125 0.19 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM317LIDG4 ACTIVE -40 to 125 0.19 | 1ku SOIC (D) | 8 View 75 | TUBE 356 For lead times contact TI Authorized Distributor or local TI sales office
LM317LIDR ACTIVE -40 to 125 0.16 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM317LIDRG4 ACTIVE -40 to 125 0.16 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM317LILP ACTIVE -40 to 125 0.19 | 1ku TO-92 (LP) | 3 View 1000 | BULK >5K 1k quantity lead time: In stock
Not Available
LM317LILPE3 ACTIVE -40 to 125 0.19 | 1ku TO-92 (LP) | 3 View 1000 | BULK >5K 1k quantity lead time: In stock
LM317LILPR ACTIVE -40 to 125 0.16 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LM317LILPRE3 ACTIVE -40 to 125 0.16 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM317LIPK ACTIVE -40 to 125 0.33 | 1ku SOT-89 (PK) | 3 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM317LIPKG3 ACTIVE -40 to 125 0.33 | 1ku SOT-89 (PK) | 3 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM317LIPW ACTIVE -40 to 125 0.19 | 1ku TSSOP (PW) | 8 View 150 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM317LIPWG4 ACTIVE -40 to 125 0.19 | 1ku TSSOP (PW) | 8 View 150 | TUBE 1K - 5K 1k quantity lead time: In stock
LM317LIPWR ACTIVE -40 to 125 0.16 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
LM317LIPWRG4 ACTIVE -40 to 125 0.16 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 931 31 May 2007

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 5,291
PDF 782 30 Jun 2009 3,164

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 19,999
PDF 8842 28 Jan 2011 13,284

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Digital Power Supply Design Workshop In-Person   18 Jun 2013  -  20 Jun 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  


See More Training & Events
Click Here