LM318-N Operational Amplifier | TI.com

LM318-N (ACTIVE)

Operational Amplifier

Operational Amplifier - LM318-N
Datasheet
 

Recommended alternative parts

  • LM7121  -  Improved Bandwidth And Slew Rate
  • LM8261  -  Improved Bandwidth, Unlimited Capacitive Load

Description

The LM118 series are precision high speed operational amplifiers designed for applications requiring wide bandwidth and high slew rate. They feature a factor of ten increase in speed over general purpose devices without sacrificing DC performance.

The LM118 series has internal unity gain frequency compensation. This considerably simplifies its application since no external components are necessary for operation. However, unlike most internally compensated amplifiers, external frequency compensation may be added for optimum performance. For inverting applications, feedforward compensation will boost the slew rate to over 150V/μs and almost double the bandwidth. Overcompensation can be used with the amplifier for greater stability when maximum bandwidth is not needed. Further, a single capacitor can be added to reduce the 0.1% settling time to under 1 μs.

The high speed and fast settling time of these op amps make them useful in A/D converters, oscillators, active filters, sample and hold circuits, or general purpose amplifiers. These devices are easy to apply and offer an order of magnitude better AC performance than industry standards such as the LM709.

The LM218-N is identical to the LM118 except that the LM218-N has its performance specified over a −25°C to +85°C temperature range. The LM318-N is specified from 0°C to +70°C.

Features

  • 15 MHz Small Signal Bandwidth
  • Ensured 50V/μs Slew Rate
  • Maximum Bias Current of 250 nA
  • Operates from Supplies of ±5V to ±20V
  • Internal Frequency Compensation
  • Input and Output Overload Protected
  • Pin Compatible with General Purpose Op Amps

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM318-N
1    
10    
40    
15    
70    
No    
10    
4.5    
15    
Catalog    
0 to 70    
PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
6    
N/A    
500000    
100    
20    
Bipolar    

WEBENCH® Designer LM318-N

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 10.0 to 40.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C