LM324
(ACTIVE) Quadruple Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM324D ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324DE4 ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324DG4 ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM324DR ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324DRE4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
LM324DRG3 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324DRG4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM324N ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
LM324NE3 ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324NE4 ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324NSR ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324NSRE4 ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324NSRG4 ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM324PW ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324PWE4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
LM324PWG4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available LM324PWLE OBSOLETE 0 to 70 Contact Distributor TSSOP (PW) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
LM324PWR ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324PWRE4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM324PWRG3 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324PWRG4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Not Available LM324Y OBSOLETE   Contact Distributor DIESALE (Y) | 0     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM358   Dual Operational Amplifiers   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    LM358 is the dual version of the LM324  
LMV324   Quad Low-Voltage Rail-to-Rail Output Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1238 30 Mar 2010

Selection & Solution Guides (6)

Title Type Size (KB) Date Views
PDF 3424 02 May 2013 3,784
PDF 4838 02 May 2013 2,410
PDF 4801 10 Apr 2013 2,410
PDF 3594 10 Apr 2013 2,443
PDF 9707 08 Jan 2013 18,649
PDF 8842 28 Jan 2011 13,373

Models (1)

Title Category Type Size (KB) Date Views
LM324, LM324A, LM324X2 PSpice Model PSpice Model ZIP 0 KB 10 Jan 2002 2,011 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here
SupplyFrame