LM324-MIL (ACTIVE)

Quadruple Operational Amplifier

Datasheet
 

Models (1)

Title Category Type Size (KB) Date Views
LM324, LM324A, LM324X2 PSpice Model PSpice Model ZIP 0 KB 10 Jan 2002 1,370 views

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Audio Boom Box/Portable Speaker Reference Design with Efficient Boost Converter.

PMP9491 is a 30W highly efficient and compact Portable Speaker/Audio Boom Box reference Design which can be used in 15W +15W Stereo or 30W Woofer Applications. The Power Source for the Design is 1 or 2 Li ion in Series . The design is broadly divided into three main stages:

  1. Highly efficient (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.