LM324 (ACTIVE)

Quadruple Operational Amplifier

Quadruple Operational Amplifier - LM324
 

Other devices and data sheet

Other device variants can also be found in the  LM324-MIL product page

Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes
    Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM324 LM124 LM148 LM158 LM158A LM224 LM224A LM224K LM224KA LM248 LM258 LM258A LM2902 LM2902-EP LM2902-Q1 LM2902K LM2904 LM2904-Q1 LM2904V LM324A LM324K LM324KA LM348 LM358 LM358A TS321 TS321-Q1
4    4    4    2    2    4    4    4    4    4    2    2    4    4    4    4    2    2    2    4    4    4    4    2    2    1    1   
3    16    8        3    3    3    3    8    3    3    3    3    3    3    3    3    3    3    3    3    8    3    3    3    3   
32    32    36        32    32    32    32    36    32    32    26    26    26    26    26    26    32    32    32    32    36    32    32    30    30   
1.2    1.2    1    0.7    0.7    1.2    1.2    1.2    1.2    1    0.7    0.7    1.2    1.2    1.2    1.2    0.7    0.7    0.7    1.2    1.2    1.2    1    0.7    0.7    0.8    0.8   
0.5    0.5    0.5    0.3    0.3    0.5    0.5    0.5    0.5    0.5    0.3    0.3    0.5    0.5    0.5    0.5    0.3    0.3    0.3    0.5    0.5    0.5    0.5    0.3    0.3    0.4    0.4   
In to V-    In to V-      In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    No    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    No    In to V-    In to V-    In to V-    In to V-   
7    5    5    5    2    5    2    5    2    6    5    3    7    7    2    7    7    2    2    3    7    3    6    7    3    4    4   
0.175    0.175    0.6    0.35    0.35    0.175    0.175    0.175    0.175    0.6    0.35    0.35    0.175    0.175    0.175    0.175    0.35    0.35    0.35    0.175    0.175    0.175    0.6    0.35    0.35    0.5    0.5   
35    35    60    40    40    35    35    35    35    60    40    40    35    35    35    35    40    40    40    35    35    35    60    40    40    50    50   
Catalog    Catalog    Military    Military    Military    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    HiRel Enhanced Product    Automotive    Catalog    Catalog    Automotive    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Automotive   
0 to 70    -55 to 125    -55 to 125    -55 to 125    -55 to 125    -25 to 85    -25 to 85    -25 to 85    -25 to 85    -25 to 85    -25 to 85    -25 to 85    -40 to 125    -40 to 125
-55 to 125   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    0 to 70    0 to 70    0 to 70    0 to 70    0 to 70    0 to 70    -40 to 125    -40 to 125   
PDIP
SO
SOIC
TSSOP   
SOIC    CDIP
LCCC   
CDIP
LCCC   
CDIP
LCCC   
PDIP
SOIC   
PDIP
SOIC   
PDIP
SOIC   
PDIP
SOIC   
PDIP
SOIC   
PDIP
SOIC
VSSOP   
PDIP
SOIC
VSSOP   
PDIP
SO
SOIC
TSSOP   
TSSOP    SOIC
TSSOP   
PDIP
SO
SOIC
SSOP
TSSOP   
PDIP
SO
SOIC
TSSOP
VSSOP   
SOIC
TSSOP   
SOIC
TSSOP   
PDIP
SO
SOIC
SSOP
TSSOP   
PDIP
SO
SOIC
TSSOP   
PDIP
SO
SOIC
TSSOP   
PDIP
SO
SOIC   
PDIP
SO
SOIC
TSSOP
VSSOP   
PDIP
SOIC
TSSOP
VSSOP   
SOIC
SOT-23   
SOT-23   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)    See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14SSOP: 48 mm2: 7.8 x 6.2(SSOP)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14SSOP: 48 mm2: 7.8 x 6.2(SSOP)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
7    7    15    7    7    7    7    7    7    15    7    7    7    7    7    7    7    7    7    7    7    7    15    7    7    0    0   
N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    High Cload Drive    High Cload Drive   
250000    150000          250000    80000    250000    80000    200000    150000    15000    250000    250000    250000    250000    250000    250000    250000    100000    250000    100000    200000    150000    100000    150000    150000   
80    80    90    80    80    80    80    80    80    90    80    80    80    80    80    80    80    80    80    80    80    80    90    80    80    85    85   
40    40    25    30    30    40    40    40    40    25    30    30    40    40    40    40    30    30    30    40    40    40    25    30    30    20    20   
Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar   

WEBENCH® Designer LM324

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 32.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C