LM3279

ACTIVE

Buck-Boost Converter with MIPI® RFFE Interface for 3G and 4G RF Power Amplifiers

Product details

Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, MIPI, Output discharge, Over Current Protection, RFFE, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode current mode Vout (min) (V) 0.4 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -30 to 85 Iq (typ) (A) 0.0014
Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2100 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, MIPI, Output discharge, Over Current Protection, RFFE, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode current mode Vout (min) (V) 0.4 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -30 to 85 Iq (typ) (A) 0.0014
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • MIPI RFFE Digital Control Interface
  • High-Efficiency PFM and PWM Modes
    with Internal Seamless Transition
  • Operates from a Single Li-Ion Cell: 2.7 V
    to 5.5 V
  • Adjustable Output Voltage:
    • RFFE Digital Control: 0.4 V
      to 4.2 V
    • Analog Control: 0.5 V to 4.2 V
  • 1-A Maximum Load Capability for VBATT
    ≥ 3.2 V, VOUT = 3.6 V
  • 2.4-MHz (typ.) Switching Frequency
  • Seamless Buck-Boost Mode Transition
  • Fast Output Voltage Transition: 0.8 V to 4 V
    in 20 µs
  • High-Efficiency: 95% typ. at VBATT = 3.7 V,
    VOUT = 3.3 V, at 300 mA
  • Input Overcurrent Limit
  • Output Overvoltage Clamp
  • Internal Compensation
  • MIPI RFFE Digital Control Interface
  • High-Efficiency PFM and PWM Modes
    with Internal Seamless Transition
  • Operates from a Single Li-Ion Cell: 2.7 V
    to 5.5 V
  • Adjustable Output Voltage:
    • RFFE Digital Control: 0.4 V
      to 4.2 V
    • Analog Control: 0.5 V to 4.2 V
  • 1-A Maximum Load Capability for VBATT
    ≥ 3.2 V, VOUT = 3.6 V
  • 2.4-MHz (typ.) Switching Frequency
  • Seamless Buck-Boost Mode Transition
  • Fast Output Voltage Transition: 0.8 V to 4 V
    in 20 µs
  • High-Efficiency: 95% typ. at VBATT = 3.7 V,
    VOUT = 3.3 V, at 300 mA
  • Input Overcurrent Limit
  • Output Overvoltage Clamp
  • Internal Compensation

The LM3279 is a buck-boost DC/DC converter designed to generate output voltages above or below a given input voltage and is particularly suitable for Power Amplifiers operating from single-cell Li-Ion batteries in portable applications.

The LM3279 has four modes of operation: Pulse Width Modulation (PWM), Pulse Frequency Modulation (PFM), standby, and shutdown. During normal conditions, the LM3279 operates in full synchronous PWM mode at 2.4-MHz typical switching frequency, providing seamless transitions between buck and boost operating regimes. Energy-saving PFM mode increases efficiencies and current savings during low-power RF transmission modes. For high-transmit power, the device operates in PWM buck or boost mode, whereas the device can transition between PWM and PFM modes during low-power transmit. The LM3279 can be controlled either via an included MIPI RFFE Digital Control Interface or by using an analog control from an external MCU, offering design flexibility.

The power converter topology enables minimum total solution size by using one small footprint and case size inductor and two surface mount capacitors.

The LM3279 is internally compensated for buck and boost modes of operation thus providing an optimal transient response.

The LM3279 is a buck-boost DC/DC converter designed to generate output voltages above or below a given input voltage and is particularly suitable for Power Amplifiers operating from single-cell Li-Ion batteries in portable applications.

The LM3279 has four modes of operation: Pulse Width Modulation (PWM), Pulse Frequency Modulation (PFM), standby, and shutdown. During normal conditions, the LM3279 operates in full synchronous PWM mode at 2.4-MHz typical switching frequency, providing seamless transitions between buck and boost operating regimes. Energy-saving PFM mode increases efficiencies and current savings during low-power RF transmission modes. For high-transmit power, the device operates in PWM buck or boost mode, whereas the device can transition between PWM and PFM modes during low-power transmit. The LM3279 can be controlled either via an included MIPI RFFE Digital Control Interface or by using an analog control from an external MCU, offering design flexibility.

The power converter topology enables minimum total solution size by using one small footprint and case size inductor and two surface mount capacitors.

The LM3279 is internally compensated for buck and boost modes of operation thus providing an optimal transient response.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM3279 Buck-Boost Converter With MIPI RFFE Interface for 3G And 4G RF Power Amplifiers datasheet (Rev. C) PDF | HTML 13 Oct 2014
EVM User's guide Using the LM3279 Evaluation Board 15 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNVC069 LM3279EVM GUI Software

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM3279 Buck-Boost Converter with MIPI® RFFE Interface for 3G and 4G RF Power Amplifiers
Package Pins Download
DSBGA (YZR) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos