Product details

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 0.015 Vin (max) (V) 20 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation Vin (min) (V) 13 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 0.015 Vin (max) (V) 20 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 20 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation Vin (min) (V) 13 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage Range: up to 20 V
  • Voltage Options for Charging 1, 2, 3, or 4 Cells
  • Output Current up to 15 mA
  • Precision (0.5%) End-of-Charge Control
    • LM3420 ±1%
    • LM3420A ±0.5%
  • Drive Capability for External Power Stage
  • Temperature Drift Curvature Correction for
    Voltage Stability
  • Low Quiescent Current, 85 µA (Typ.)
  • Tiny SOT-23-5 package
  • Input Voltage Range: up to 20 V
  • Voltage Options for Charging 1, 2, 3, or 4 Cells
  • Output Current up to 15 mA
  • Precision (0.5%) End-of-Charge Control
    • LM3420 ±1%
    • LM3420A ±0.5%
  • Drive Capability for External Power Stage
  • Temperature Drift Curvature Correction for
    Voltage Stability
  • Low Quiescent Current, 85 µA (Typ.)
  • Tiny SOT-23-5 package

The LM3420 series of controllers are monolithic integrated circuits designed for charging and end-of-charge control for lithium-ion rechargeable batteries. The LM3420 is available in an 8.4-V version for one through four cell charger applications.

Included in a very small package is an (internally compensated) op amp, a bandgap reference, an NPN output transistor, and voltage setting resistors. The amplifier’s inverting input is externally accessible for loop frequency compensation. The output is an open-emitter NPN transistor capable of driving up to 15 mA of output current into external circuitry.

A trimmed precision bandgap reference utilizes temperature drift curvature correction for excellent voltage stability over the operating temperature range. The LM3420 series allows for precision end-of-charge voltage threshold for lithium-ion rechargeable batteries. The premium grade LM3420A is available with an initial voltage threshold tolerance of ±0.5%, while the standard grade LM3420 has an initial voltage threshold tolerance of ±1%.

The LM3420 is available in a sub-miniature 5-lead surface mount package thus allowing very compact designs.

The LM3420 series of controllers are monolithic integrated circuits designed for charging and end-of-charge control for lithium-ion rechargeable batteries. The LM3420 is available in an 8.4-V version for one through four cell charger applications.

Included in a very small package is an (internally compensated) op amp, a bandgap reference, an NPN output transistor, and voltage setting resistors. The amplifier’s inverting input is externally accessible for loop frequency compensation. The output is an open-emitter NPN transistor capable of driving up to 15 mA of output current into external circuitry.

A trimmed precision bandgap reference utilizes temperature drift curvature correction for excellent voltage stability over the operating temperature range. The LM3420 series allows for precision end-of-charge voltage threshold for lithium-ion rechargeable batteries. The premium grade LM3420A is available with an initial voltage threshold tolerance of ±0.5%, while the standard grade LM3420 has an initial voltage threshold tolerance of ±1%.

The LM3420 is available in a sub-miniature 5-lead surface mount package thus allowing very compact designs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM3420 8.4-V Li-Ion Battery Charge Controller datasheet (Rev. E) PDF | HTML 15 Dec 2014
EVM User's guide AN-1967 LM3424 Buck-Boost Evaluation Board (Rev. A) 03 May 2013
EVM User's guide AN-1969 LM3424 Boost Evaluation Board (Rev. A) 03 May 2013
EVM User's guide AN-1985 LM3429 Buck-Boost Evaluation Board (Rev. C) 03 May 2013
EVM User's guide AN-1986 LM3429 Boost Evaluation Board (Rev. B) 03 May 2013
EVM User's guide AN-1872 LM3423 Boost Evaluation Board (Rev. B) 01 May 2013
EVM User's guide AN-1907 LM3423 Buck-Boost Configuration Evaluation Board (Rev. A) 01 May 2013
Application note Battery Charging 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos