Home Power management LED drivers Illumination LED drivers

LM3423

ACTIVE

N-channel controllers for constant current LED drivers with series DIM FET driver and fault flag

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS92692-Q1 ACTIVE high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator Multi-topology capabilities with integrated N-channel FET and a spread spectrum synchronization pin.

Product details

Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, Boost Controller, Buck-Boost, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (max) (V) 72 Vout (min) (V) 3 Iout (max) (A) 5 Iq (typ) (mA) 2 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • VIN Range From 4.5 V to 75 V
  • High-Side Adjustable Current Sense
  • 2-Ω, 1-A Peak MOSFET Gate Driver
  • Input Undervoltage and Output Overvoltage Protection
  • PWM and Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Zero Current Shutdown and Thermal Shutdown
  • LED Output Status Flag (LM3423 and LM3423-Q0 Only)
  • Fault Status Flag and Timer(LM3423 and LM3423-Q0 Only)
  • VIN Range From 4.5 V to 75 V
  • High-Side Adjustable Current Sense
  • 2-Ω, 1-A Peak MOSFET Gate Driver
  • Input Undervoltage and Output Overvoltage Protection
  • PWM and Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Zero Current Shutdown and Thermal Shutdown
  • LED Output Status Flag (LM3423 and LM3423-Q0 Only)
  • Fault Status Flag and Timer(LM3423 and LM3423-Q0 Only)

The LM3421 and LM3423 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421 and LM3423 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3421 and LM3423 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.

The LM3421 and LM3423 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421 and LM3423 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3421 and LM3423 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92692 ACTIVE high accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator This product is a multi-topology low-side NFET LED controller with spread spectrum capability. It supports both analog and PWM dimming (with external P-FET).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LM342x N -Channel Controllers for Constant-Current LED Drivers datasheet (Rev. G) PDF | HTML 30 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Driving LEDs: topology matters PDF | HTML 26 Feb 2016
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-2010 LM3423 Buck-Boost 2 Layer Evaluation Board (Rev. C) 03 May 2013
EVM User's guide AN-2011 LM3423 Boost 2 Layer Evaluation Board (Rev. A) 03 May 2013
EVM User's guide AN-1872 LM3423 Boost Evaluation Board (Rev. B) 01 May 2013
EVM User's guide AN-1907 LM3423 Buck-Boost Configuration Evaluation Board (Rev. A) 01 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
User guide Ambient Light Adaptive LED Driver User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3423BBLSCSEV — LM3423 Buck-Boost 2-Layer Low Side Current Sense Evaluation Board

This wide range evaluation board showcases the LM3423 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 8 LEDs at a maximum average LED current of 700 mA from a DC input voltage of 10 to 70V.

The evaluation board showcases most features of the LM3423 including (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3423BS2LYEV — Boost 2 Layer LED Driver Evaluation Board

This evaluation board showcases the LM3423 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 700mA from a DC input voltage of 10 to 26V. The evaluation board showcases most features of the LM3423 including PWM dimming, (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3423 PSpice Transient Model (Rev. A)

SNVMA70A.ZIP (124 KB) - PSpice Model
Simulation model

LM3423 TINA-TI Startup Reference Design

SNVMAS4.TSC (803 KB) - TINA-TI Reference Design
Simulation model

LM3423 TINA-TI Steady Reference Design

SNVMAS3.TSC (808 KB) - TINA-TI Reference Design
Simulation model

LM3423 TINA-TI Transient Spice Model

SNVMAS2.ZIP (21 KB) - TINA-TI Spice Model
CAD/CAE symbol

Ambient Light Adaptive LED Driver CAD Files

SNVC025.ZIP (123 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP8522 — High Power LED Driver (3.0A @ 18-26V)

This design is a LED driver for automotive applications. It has dimming capability (60 Hz @ 0.1-4ms on-time) and is thermally designed to work with a maximum duty cycle of 25%.
Test report: PDF
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos