Datasheet
- LM3481/LM3481Q High Eff Low-Side N-Chan Cntrl for Switch Regs (Rev. E)
(PDF , 1178 KB) 03 Apr 2012 - View All Technical Documents
Device Uses
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM3481MM/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | VSSOP (DGS) | 10 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM3481MMX/NOPB | ACTIVE | -40 to 125 | 0.90 | 1ku | VSSOP (DGS) | 10 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM3481-Q1 | High Efficiency Low-Side N-Channel Controller for Switching Regulators | CONTROLLER (EXTERNAL SWITCH) - STEP-UP (BOOST) CONTROLLER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1178 | 03 Apr 2012 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 453 | 01 May 2013 | 1,730 | |||
| 694 | 25 Apr 2013 | 2,139 | |||
| 1100 | 27 Jan 2012 | 1,638 |
Tools & Software
Circuit Design & Simulation
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM3481 PSpice Average Model | PSpice Model | ZIP | 54 KB | 25 Jan 2013 | 315 views |
| LM3481 PSpice Transient Model | PSpice Model | ZIP | 183 KB | 25 Jan 2013 | 323 views |
| LM3481 TINA-TI Line Transient Reference Design | TINA-TI Reference Design | TSC | 104 KB | 29 Apr 2013 | 48 views |
| LM3481 TINA-TI Steady State Reference Design | TINA-TI Reference Design | TSC | 105 KB | 29 Apr 2013 | 42 views |
| LM3481 TINA-TI Load Transient Reference Design | TINA-TI Reference Design | TSC | 103 KB | 07 Feb 2013 | 82 views |
| LM3481 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 15 KB | 07 Feb 2013 | 318 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| High Efficiency Boost Switching Controller Eval Board with 12 Volt Output | LM3481EVAL | Evaluation Modules & Boards |
| LM3481 SEPIC Evaluation Board | LM3481SEPICEVAL | Evaluation Modules & Boards |
Software (1)
|
330mW AC or DC Tiny Flyback Converter Power Supply Reference Design CAD File (ZIP 733 KB ) 363 views, 27 Jan 2012 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (11)
| Description | Part # | Company |
|---|---|---|
| 24W Boost Converter Optimized for Low Profile/Small Area | PMP7424 | Texas Instruments |
| 330mW AC or DC Tiny Flyback Converter Power Supply Reference Design | LM3481-REF | Texas Instruments |
| 9.5V @ 1.5A Automotive Boost Converter | PMP8536 | Texas Instruments |
| Automotive Range SEPIC Converter Delivers 12V@1A | PMP8937 | Texas Instruments |
| Automotive range SEPIC converter delivers 4.5V@5.5A | PMP8903.3 | Texas Instruments |
| Boost, 100.0V @ 10mA | PMP7129 | Texas Instruments |
| Boost, 5.0V @ 0.9A | PMP7185 | Texas Instruments |
| Sepic, 12.0-100.0V @ 10mA | PMP7135 | Texas Instruments |
| Sepic, 6.0V @ 1.5A | PMP7155 | Texas Instruments |
| Sepic, 7.8V @ 0.8A | PMP7130 | Texas Instruments |
| Wide VIN LM3481 SEPIC Converter Provides Regulated 5V in Automotive Start-Stop Applications | PMP8903.1 | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 