LM3526
(ACTIVE) Dual Port USB Power Switch and Over-current Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Universal Serial Bus (USB) Root Hubs including Desktop and Notebook PC
  • USB Monitor Hubs
  • Other Self-Powered USB Hub Devices
  • High Power USB Devices Requiring In-rush Limiting
  • General Purpose High Side Switch Applications


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM3526M-H ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM3526M-H/NOPB ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM3526M-L ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 95 | TUBE 1K - 5K 1k quantity lead time: In stock
LM3526M-L/NOPB ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM3526MX-H/NOPB ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM3526MX-L ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM3526MX-L/NOPB ACTIVE -40 to 125 0.63 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM3525   Single Port USB Power Switch and Over-current Protection   USB Power Switch - Fixed Current Limited Switch    Single Port USB Power Switch  
LM3544   Quad Port USB Power Distribution Switch and Over-Current Protection   USB Power Switch - Fixed Current Limited Switch    Quad USB Power Switch  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1155 07 Mar 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here