Not Available
LM358D ACTIVE 0 to 70 0.12 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Not Available
LM358DE4 ACTIVE 0 to 70 0.12 | 1ku SOIC (D)
| 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
LM358DG4 ACTIVE 0 to 70 0.12 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
LM358DGKR ACTIVE 0 to 70 0.10 | 1ku VSSOP (DGK)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor LM358DGKRG4 ACTIVE 0 to 70 0.10 | 1ku VSSOP (DGK)
| 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
LM358DR ACTIVE 0 to 70 0.10 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM358DRE4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
LM358DRG3 ACTIVE 0 to 70 0.10 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM358DRG4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
LM358P ACTIVE 0 to 70 0.13 | 1ku PDIP (P)
| 8 View 50 | TUBE >5K 1k quantity lead time: In stock
LM358PE3 ACTIVE 0 to 70 0.14 | 1ku PDIP (P)
| 8 View 50 | TUBE >5K 1k quantity lead time: In stock Not Available
LM358PE4 ACTIVE 0 to 70 0.13 | 1ku PDIP (P)
| 8 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Not Available LM358PSLE OBSOLETE 0 to 70 Contact Distributor SO (PS)
| 8
No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
LM358PSR ACTIVE 0 to 70 0.11 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Contact Distributor LM358PSRE4 ACTIVE 0 to 70 0.11 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor LM358PSRG4 ACTIVE 0 to 70 0.11 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM358PW ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW)
| 8 View 150 | TUBE >5K 1k quantity lead time: In stock Not Available Contact Distributor LM358PWE4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW)
| 8 View 150 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LM358PWG4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW)
| 8 View 150 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Not Available LM358PWLE OBSOLETE 0 to 70 Contact Distributor TSSOP (PW)
| 8
No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
LM358PWR ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor LM358PWRE4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
LM358PWRG3 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
LM358PWRG4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock