LM360 High Speed Differential Comparator | TI.com

LM360 (ACTIVE)

High Speed Differential Comparator

High Speed Differential Comparator - LM360
 

Description

The LM160/LM360 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3 ns for overdrive variations of 5 mV to 400 mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

Features

  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • High input impedance
  • Low speed variation with overdrive variation
  • Fan-out of 4
  • Low input offset voltage
  • Series 74 TTL compatible

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
LM360 LMH7220 LMV7219
1     1     1    
Differential     LVDS     Push-Pull    
9     2.7     2.5    
16     12     5.5    
0.13     0.0029     0.007    
2     9.5     6    
18     7.5     1.1    
6000     5000     950    
No     No     Out    
Catalog     Catalog     Catalog    
0 to 70     -40 to 125     -40 to 85    
N/A     N/A     Hysteresis
Small Size    
13.5     9.8     4.3    
2.5     0.2     -0.2    
SOIC     SOT-23-THIN     SC70
SOT-23    

Featured tools and software