LM3642 1.5A Synchronous Boost LED Flash Driver w/ High-Side Current | TI.com

LM3642 (ACTIVE)

1.5A Synchronous Boost LED Flash Driver w/ High-Side Current

1.5A Synchronous Boost LED Flash Driver w/ High-Side Current - LM3642
 

Recommended alternative parts

  • LM3648  -  Synchronous Boost LED Flash Driver with 1.5-A High-Side Current Source

Description

The LM3642 is a 4-MHz fixed-frequency synchronous boost converter plus 1.5-A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing Flash current up to 1.5 A. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency.

The LM3642 is controlled via an I2C-compatible interface. Features include a hardware flash enable (STROBE) allowing a logic input to trigger the flash pulse as well as a TX input which forces the flash pulse into a low-current Torch Mode, allowing for synchronization to RF power amplifier events or other high-current conditions.

The 4-MHz switching frequency, overvoltage protection and adjustable current limit settings allow the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device is available in a small 9-bump DSBGA package and operates over the −40°C to 85°C temperature range.

Features

  • 1.5-A High-Side Current Source for Single LED
  • > 85% Efficiency in Torch Mode (at 100 mA) and
    Flash Mode (at 1 A to 1.5 A)
  • Accurate Programmable Flash LED Current from
    93 mA to 1.5 A
  • Accurate Programmable Torch LED Currents:
    • 48.4 mA to 375 mA
    • 24 mA to 187 mA (LT option)
  • Small Solution Size: < 20 mm2
  • Soft-Start Operation for Battery Protection
  • Hardware Strobe Enable
  • Synchronization Input for RF Power Amplifier
    Pulse Events
  • VIN Flash Monitor Optimization
  • 400-kHz I2C-Compatible Interface
  • 0.5-mm Pitch, 9-Bump DSBGA

View more

Parametrics Compare all products in Strobe & Flash LED Driver

 
Vin (Min) (V)
Vin (Max) (V)
LED (#)
Iout (Max) (A)
Iq (Typ) (mA)
Features
Operating Temperature Range (C)
Pin/Package
LM3642 LM36010 LM36011 LM3643 LM3644 LM3648
2.5     2.5     2.5     2.5     2.5     2.5    
5.5     5.5     5.5     5.5     5.5     5.5    
1     1     1     2     2     1    
1.5     1.5     1.5     1.5     2.5     1.5    
0.75     0.3     0.3     0.3     0.3     0.3    
Input/Output Isolation
Over Current Protection
OVP
Synchronous Rectification    
I2C Control
IR Mode
OVP
Synchronous Rectification    
I2C Control
IR Mode    
I2C Control
IR Mode    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
9DSBGA     8DSBGA     8DSBGA     12DSBGA     12DSBGA     12DSBGA