LM3644 Dual 1.5A Current Source Camera Flash LED Driver | TI.com

LM3644 (ACTIVE)

Dual 1.5A Current Source Camera Flash LED Driver

Dual 1.5A Current Source Camera Flash LED Driver - LM3644
 

Description

The LM3644 is a dual LED flash driver that provides a high level of adjustability within a small solution size. The LM3644 utilizes a 2-MHz or 4-MHz fixed-frequency synchronous boost converter to provide power to the dual 1.5-A constant current LED sources. The dual 128 level current sources provide the flexibility to adjust the current ratios between LED1 and LED2. An adaptive regulation method ensures the current sources remain in regulation and maximizes efficiency.

Features of the LM3644 are controlled via an I2C-compatible interface. These features include: hardware flash and hardware torch pins (STROBE and TORCH/TEMP), a TX interrupt, and an NTC thermistor monitor. The device offers independently programmable currents in each output leg to drive the LEDs in a Flash or Movie Mode (Torch) condition.

The 2-MHz or 4-MHz switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and 10-µF ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Dual Independent 1.5-A LED Current Source Programmability
  • Accurate and Programmable LED Current Range from 1.4 mA to 1.5 A
  • Torch Currents up to 360 mA (LM3644TT)
  • Flash Timeout Values up to 1.6 seconds (LM3644TT)
  • Optimized Flash LED Current During Low Battery Conditions (IVFM)
  • > 85% Efficiency in Torch Mode (at 100 mA) and Flash Mode (at 1 A to 1.5 A)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Solution Size: < 16 mm2
  • Hardware Strobe Enable (STROBE)
  • Synchronization Input for RF Power Amplifier Pulse Events (TX)
  • Hardware Torch Enable (TORCH/TEMP)
  • Remote NTC Monitoring (TORCH/TEMP)
  • 400-kHz I2C-Compatible Interface
    • LM3644 (I2C Address = 0x63)

View more

Parametrics Compare all products in Strobe & Flash LED Driver

 
Vin (Min) (V)
Vin (Max) (V)
LED (#)
Iout (Max) (A)
Iq (Typ) (mA)
Features
Operating Temperature Range (C)
Pin/Package
LM3644 LM36010 LM36011 LM3642 LM3643 LM3648
2.5     2.5     2.5     2.5     2.5     2.5    
5.5     5.5     5.5     5.5     5.5     5.5    
2     1     1     1     2     1    
2.5     1.5     1.5     1.5     1.5     1.5    
0.3     0.3     0.3     0.75     0.3     0.3    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
I2C Control
IR Mode
OVP
Synchronous Rectification    
I2C Control
IR Mode    
Input/Output Isolation
Over Current Protection
OVP
Synchronous Rectification    
I2C Control
IR Mode    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
12DSBGA     8DSBGA     8DSBGA     9DSBGA     12DSBGA     12DSBGA