LM3674
(ACTIVE) 2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® LM3674
    Min   Max   Range  
  Vin V    2.70 – 5.50V  
  Vout V    1.00 – 3.30V  
  Iout A    ≤ 0.60A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 L1 Cout Cin R1 R2 C1 '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM3674MF-1.2 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM3674MF-1.2/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM3674MF-1.5 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM3674MF-1.5/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MF-1.8 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM3674MF-1.8/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM3674MF-1.875 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM3674MF-1.875/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MF-2.8 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM3674MF-2.8/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM3674MF-ADJ ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM3674MF-ADJ/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM3674MFX-1.2 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.2/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.5 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.5/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.8 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.8/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.875 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-1.875/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-2.8 ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-2.8/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-ADJ ACTIVE -30 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3674MFX-ADJ/NOPB ACTIVE -30 to 85 0.50 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM3670   Miniature Step-Down DC-DC Converter for Ultra Low Voltage Circuits   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    1 MHz Switching Frequency, 350mA Output Current, W/O PWM Mode  
LM3671   2MHz, 600mA Step-Down DC-DC Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    2 MHz Switching Frequency, 600mA Output Current, W/O PWM Mode  
LM3671-Q1   2MHz, 600mA Step-Down DC-DC Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    2 MHz Switching Frequency, 600mA Output Current, W/O PWM Mode  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 4372 02 May 2013

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 3184 30 Apr 2013 1,191

External Articles (1)

Tools & Software

Circuit Design & Simulation

WEBENCH® LM3674
    Min   Max   Range  
  Vin V    2.70 – 5.50V  
  Vout V    1.00 – 3.30V  
  Iout A    ≤ 0.60A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 L1 Cout Cin R1 R2 C1 '
 
What are WEBENCH® tools?

Design Kits & Evaluation Modules (2)

Name Part# Type
2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5 LM3674MF-1.5EV Evaluation Modules & Boards
2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5 LM3674MF-1.8EV Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Related End Equipment

  • Mobile Phones
  • PDAs
  • MP3 Players
  • Portable Instruments
  • W-LAN
  • Digital Still Cameras
  • Portable Hard Disk Drives



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here