Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

LM3679

ACTIVE

3MHz, 350mA Miniature Step-Down DC-DC Converter for Ultra Low Profile Applications

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS62843 ACTIVE 1.8-V to 5.5-V input, 600-mA ultra-low IQ step-down converter Smaller solution size with 275-nA IQ and 0.4-V to 3.6-V VOUT

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iout (max) (A) 0.35 Iq (typ) (mA) 0.016 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 3500 Features Enable, Light load efficiency, Synchronous Rectification Operating temperature range (°C) -30 to 85 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 100 Type Converter
Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iout (max) (A) 0.35 Iq (typ) (mA) 0.016 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 3500 Features Enable, Light load efficiency, Synchronous Rectification Operating temperature range (°C) -30 to 85 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 100 Type Converter
DSBGA (YPD) 5 2.02 mm² 1.616 x 1.25

  • 16 µA typical quiescent current
  • 350 mA maximum load capability
  • 3 MHz PWM fixed switching frequency (typ)
  • Automatic PFM/PWM mode switching
  • Available in 5-bump micro SMD package and UR package
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 µA typical shutdown current
  • Operates from a single Li-Ion cell battery
  • Current overload and Thermal shutdown protection
  • Three external components required for typical applications
  • Low profile solution (0.55mm max height, includes four external components)

  • 16 µA typical quiescent current
  • 350 mA maximum load capability
  • 3 MHz PWM fixed switching frequency (typ)
  • Automatic PFM/PWM mode switching
  • Available in 5-bump micro SMD package and UR package
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 µA typical shutdown current
  • Operates from a single Li-Ion cell battery
  • Current overload and Thermal shutdown protection
  • Three external components required for typical applications
  • Low profile solution (0.55mm max height, includes four external components)

  • The LM3679 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.5V to 5.5V. It provides up to 350mA load current, over the entire input voltage range. The LM3679 output voltage can be configured to 1.2V, 1.5V, or 1.8V.

    The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system control. During PWM mode operation, the device operates at a fixed-frequency of 3 MHz (typ). PWM mode drives loads from ~ 80mA to 350mA max. Hysteretic PFM mode extends the battery life by reducing the quiescent current to 16 µA (typ) during light load and standby operation. Internal synchronous rectification provides high efficiency. In shutdown mode (Enable pin pulled low), the device turns off and reduces battery consumption to 0.01 µA (typ).

    The LM3679 is available in a lead-free (No PB) 5-bump micro SMD package, 0.6mm height, and in an ultra thin 0.3mm height UR package. Using the UR package along with specific external components, allows for a low profile solution size with a max height of 0.55mm. A switching frequency of 3 MHz (typ) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required. .


    The LM3679 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.5V to 5.5V. It provides up to 350mA load current, over the entire input voltage range. The LM3679 output voltage can be configured to 1.2V, 1.5V, or 1.8V.

    The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system control. During PWM mode operation, the device operates at a fixed-frequency of 3 MHz (typ). PWM mode drives loads from ~ 80mA to 350mA max. Hysteretic PFM mode extends the battery life by reducing the quiescent current to 16 µA (typ) during light load and standby operation. Internal synchronous rectification provides high efficiency. In shutdown mode (Enable pin pulled low), the device turns off and reduces battery consumption to 0.01 µA (typ).

    The LM3679 is available in a lead-free (No PB) 5-bump micro SMD package, 0.6mm height, and in an ultra thin 0.3mm height UR package. Using the UR package along with specific external components, allows for a low profile solution size with a max height of 0.55mm. A switching frequency of 3 MHz (typ) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor and two ceramic capacitors, are required. .


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * Data sheet 3MHz, 350mA Mini Step-Down DC-DC Conv for Ultra Low Profile Apps (ht < 0.55mm) datasheet (Rev. A) 05 Feb 2008
    EVM User's guide AN-1682 LM3679TL Evaluation Board (Rev. C) 30 Apr 2013

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins Download
    DSBGA (YPD) 5 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos