Home Power management Voltage references Shunt voltage references

LM385B-1.2

ACTIVE

1.235-V, 1%, 0°C to 70°C, micropower voltage reference

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM385-1.2-N ACTIVE 1.235-V, 0°C to 70°C, micropower voltage reference diode Improved maximum reverse breakdown voltage change with current (20 mV)

Product details

VO (V) 1.235 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.235 VO adj (max) (V) 1.235 Iz for regulation (min) (µA) 8 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
VO (V) 1.235 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.235 VO adj (max) (V) 1.235 Iz for regulation (min) (µA) 8 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Current Range
    • LM285-1.2: 10 μA to 20 mA
    • LM385-1.2: 15 μA to 20 mA
    • LM385B-1.2: 15 μA to 20 mA
  • 1% and 2% Initial Voltage Tolerance
  • Reference Impedance
    • LM385-1.2: 1 Ω MAX at 25°C
    • All devices: 1.5 Ω MAX over Full
      Temperature Range
  • Very Low Power Consumption
  • Interchangeable with Industry Standard
    LM285-1.2 and LM385-1.2
  • Operating Current Range
    • LM285-1.2: 10 μA to 20 mA
    • LM385-1.2: 15 μA to 20 mA
    • LM385B-1.2: 15 μA to 20 mA
  • 1% and 2% Initial Voltage Tolerance
  • Reference Impedance
    • LM385-1.2: 1 Ω MAX at 25°C
    • All devices: 1.5 Ω MAX over Full
      Temperature Range
  • Very Low Power Consumption
  • Interchangeable with Industry Standard
    LM285-1.2 and LM385-1.2

These micropower, two-terminal, band-gap voltage references operate over a 10-μA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes them useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range allows them to replace older references with tighter-tolerance parts.

These micropower, two-terminal, band-gap voltage references operate over a 10-μA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.

The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.

The extremely low power drain of this series makes them useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range allows them to replace older references with tighter-tolerance parts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4051-N ACTIVE Fixed & adjustable, precision micropower shunt voltage reference Enhanced accuracy (0.1%) and lower temperature drift (50 ppm/°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMx85-1.2, LM385B-1.2 Micropower Voltage References datasheet (Rev. J) PDF | HTML 27 Jan 2015
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options
TO-92 (LP) 3 View options
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos