LM3875
(ACTIVE) High-Performance 56W Audio Power Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Component or Compact Stereos
  • Self-Powered Speakers
  • Surround-Sound Amplifiers
  • High-End Stereo TVs


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM3875TF/NOPB ACTIVE 0 to 70 2.92 | 1ku PFM (NDA) | 11 View 20 >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM4780   Overture Audio Power Amplifier Series Stereo 60W, Mono 120W Audio Power Amplifier with Mute   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    Dual Amplifier, Improved SNR  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 830 04 Apr 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1707 01 May 2013 1,536

Models (3)

Title Category Type Size (KB) Date Views
LM3875 PSpice Model PSpice Model ZIP 16 KB 19 Apr 2012 198 views
LM3875 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 50 KB 19 Apr 2012 108 views
LM3875 TINA-TI Spice Model TINA-TI Spice Model ZIP 7 KB 19 Apr 2012 153 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here