High-Performance 56W Audio Power Amplifier with Mute - LM3876

LM3876 (LIFEBUY)

High-Performance 56W Audio Power Amplifier with Mute

 

Description

The LM3876 is a high-performance audio power amplifier capable of delivering 56W of continuous average power to an 8Ω load with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3876, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3876 maintains an excellent signal-to-noise ratio of greater than 95dB (min) with a typical low noise floor of 2.0μV. It exhibits extremely low THD+N values of 0.06% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

Features

  • 56W Continuous Average Output Power into 8Ω
  • 100W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 95 dB(Min)
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies Via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

View more

Related end equipment

  • Component Stereo
  • Compact Stereo
  • Self-Powered Speakers
  • Surround-Sound Amplifiers
  • High-End Stereo TVs

  • Get more help

  • Device selection assistance
  • Production, ordering, and quality

Featured tools and software