Dot/Bar Display Driver - LM3915

LM3915 (LIFEBUY)

Dot/Bar Display Driver

Description

The LM3915 is a monolithic integrated circuit that senses analog voltage levels and drives ten LEDs, LCDs or vacuum fluorescent displays, providing a logarithmic 3 dB/step analog display. One pin changes the display from a bar graph to a moving dot display. LED current drive is regulated and programmable, eliminating the need for current limiting resistors. The whole display system can operate from a single supply as low as 3V or as high as 25V.

The IC contains an adjustable voltage reference and an accurate ten-step voltage divider. The high-impedance input buffer accepts signals down to ground and up to within 1.5V of the positive supply. Further, it needs no protection against inputs of ±35V. The input buffer drives 10 individual comparators referenced to the precision divider. Accuracy is typically better than 1 dB.

The LM3915's 3 dB/step display is suited for signals with wide dynamic range, such as audio level, power, light intensity or vibration. Audio applications include average or peak level indicators, power meters and RF signal strength meters. Replacing conventional meters with an LED bar graph results in a faster responding, more rugged display with high visibility that retains the ease of interpretation of an analog display.

The LM3915 is extremely easy to apply. A 1.2V full-scale meter requires only one resistor in addition to the ten LEDs. One more resistor programs the full-scale anywhere from 1.2V to 12V independent of supply voltage. LED brightness is easily controlled with a single pot.

The LM3915 is very versatile. The outputs can drive LCDs, vacuum fluorescents and incandescent bulbs as well as LEDs of any color. Multiple devices can be cascaded for a dot or bar mode display with a range of 60 or 90 dB. LM3915s can also be cascaded with LM3914s for a linear/log display or with LM3916s for an extended-range VU meter.

Features

  • 3 dB/step, 30 dB Range
  • Drives LEDs, LCDs, or Vacuum Fluorescents
  • Bar or Dot Display Mode Externally Selectable by User
  • Expandable to Displays of 90 dB
  • Internal Voltage Reference from 1.2V to 12V
  • Operates with Single Supply of 3V to 25V
  • Inputs Operate Down to Ground
  • Output Current Programmable from 1 mA to 30 mA
  • Input Withstands ±35V without Damage or False Outputs
  • Outputs are Current Regulated, Open Collectors
  • Directly Drives TTL or CMOS
  • The Internal 10-step Divider is Floating and can be Referenced to a Wide Range of Voltages
  • The LM3915 is Rated for Operation from 0°C to +70°C. The LM3915N-1 is Available in an 18-lead PDIP Package.

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Backlight

 
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
LM3914
Catalog    
0 to 70    
18PDIP
20PLCC    
0.95 | 1ku