Description &
Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample &
Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical
Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software &
Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support &
Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Sample & Buy
Not Available | Contact Distributor | LM3S2B93-IBA80-C5 | ACTIVE |
| NFBGA (ZCW) | 103 |
| No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S2B93-IBA80-C5T | ACTIVE |
| NFBGA (ZCW) | 103 |
| No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S2B93-IBZ80-C5 | ACTIVE | 5.75 | 1ku | NFBGA (ZCR) | 108 | 184 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S2B93-IBZ80-C5T | ACTIVE | 5.80 | 1ku | NFBGA (ZCR) | 108 | 1500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM3S2B93-IQC80-C5 | ACTIVE | 5.75 | 1ku | LQFP (PZ)
| 100 | 90 | 878 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM3S2B93-IQC80-C5T | ACTIVE | 5.80 | 1ku | LQFP (PZ)
| 100 | 1000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title |
Type |
Size (KB) |
Date |
Views |
|
PDF |
6514 |
30 Jan 2012
|
|
Application Notes (23)
| | | Multiple Files | | 27 Jan 2012 | |
| | | PDF | 502 | 06 Dec 2011 | |
| | | PDF | 520 | 27 Sep 2011 | |
| | | PDF | 273 | 02 Aug 2011 | |
| | | Multiple Files | | 26 Apr 2010 | |
| | | PDF | 113 | 08 Jan 2010 | |
| | | Multiple Files | | 07 Jul 2009 | |
| | | Multiple Files | | 07 Jul 2009 | |
| | | Multiple Files | | 07 Jul 2009 | |
| | | PDF | 170 | 07 Jul 2009 | |
| | | Multiple Files | | 07 Jul 2009 | |
| | | PDF | 178 | 07 Jul 2009 | |
| | | PDF | 95 | 07 Jul 2009 | |
| | | PDF | 161 | 07 Jul 2009 | |
| | | PDF | 74 | 07 Jul 2009 | |
| | | PDF | 83 | 07 Jul 2009 | |
| | | PDF | 95 | 07 Jul 2009 | |
| | | PDF | 97 | 07 Jul 2009 | |
| | | PDF | 177 | 07 Jul 2009 | |
| | | PDF | 126 | 07 Jul 2009 | |
| | | PDF | 126 | 07 Jul 2009 | |
| | | PDF | 112 | 07 Jul 2009 | |
| | | Multiple Files | | 07 Jul 2009 | |
User Guides (8)
| | PDF | 400 | 21 Feb 2012 | |
| | PDF | 2229 | 06 Feb 2012 | |
| | PDF | 2139 | 27 Jan 2012 | |
| | PDF | 1598 | 11 Dec 2011 | |
| | PDF | 2338 | 23 Nov 2011 | |
| | PDF | 399 | 11 Nov 2011 | |
| | PDF | 1693 | 11 Nov 2011 | |
| | PDF | 1156 | 16 Sep 2011 | |
Selection & Solution Guides (2)
| | PDF | 1078 | 27 Jan 2012 | |
| | ZIP | 35 | 27 Jan 2012 | |
White Papers (1)
| Title | Type | Size (KB) | Date | Views |
| | PDF | 84 | 09 Sep 2010 | |
Errata (4)
| | PDF | 328 | 04 Apr 2012 | |
| | PDF | 391 | 04 Apr 2012 | |
| | PDF | 51 | 07 Sep 2009 | |
| | PDF | 89 | 12 Nov 2008 | |
More Literature (2)
| | ZIP | 6 | 25 Feb 2012 | |
| | PDF | 226 | 08 Jul 2011 | |
Design Kits & Evaluation Modules (26)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.